Efficient control modules PRCM

Open, efficient control modules

Control modules PRCM

The control modules PRCM contain both the robot controller and the safety controller. Benefit from a high level of safety: PRCM ensures the STO and SBC safety functions and the safety functions for robot systems implemented by the safety controller. The efficient motion control system allows you to control other axes such as grippers or linear carriages. PRCM is also open for functional expansion through ROS or IEC 61131-3.

Control modules PRCM – your benefits

  • plug&play principle for simple commissioning
  • open for functional expansion through ROS or IEC 61131-3
  • motion control system allows control of other axes

Features of the control modules PRCM

Features of the control modules PRCM
  • robot controller and safety controller in one
  • compact
  • industrial processing

ROS open-source software

Pilz’s ROS modules are high-quality ROS packages. They are suitable for use in both industrial and non-industrial environments. Our employees would be happy to provide ROS-specific assistance – just send an e-mail to ros@pilz.de.

ROS logo

Product range Control modules PRCM

Technical Support

Telephone: +49 711 3409 444
E-Mail: support@pilz.com

Americas

  • Mexico: +52 55 5572 1300
  • Brazil: + 55 11 4942-7032
  • United States (toll-free): +1 877-PILZUSA (745-9872)
  • Canada: +1 888-315-PILZ (315-7459)

Europe

  • Ireland: +353 21 4804983
  • Austria: +43 1 7986263-444
  • Finland: +358 10 3224030 / +45 74436332
  • Italy: +39 0362 1826711
  • Russia: +7 495 6654993
  • Spain: +34 938497433
  • Denmark: +45 74436332
  • Switzerland: +41 62 889 79 32
  • Germany: +49 711 3409 444
  • Belgium: +32 9 321 75 70
  • Turkey: +90 216 5775552
  • Netherlands: +31 347 320477
  • France (toll-free): +33 3 88104000
  • Sweden: +46 300 13990 / +45 74436332
  • Portugal: +351 229 407 594
  • United Kingdom: +44 1536 460866

Asia Pacific

  • South Korea: +82 31 778 3390
  • New Zealand: +64 9 6345350
  • Japan: +81 45 471 2281
  • Taiwan: +886 2 25700068
  • Singapore: +65 6829 2920
  • Thailand: +66 210 54613
  • China: +86 400-088-3566
  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334