text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN ma1.4p-59/PSEN ma1.4-10 1unit

Product ID: 506348
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M8 male connector with 50 mm pigtail, LED, IP67, operating distance 10 mm,for applications up to SIL 3/PL e/Cat. 4, square design 2009, PU ...  More

Item

Save basket

Create a new order or get an individual offer

Select intended use

Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M8 male connector with 50 mm pigtail, LED, IP67, operating distance 10 mm,for applications up to SIL 3/PL e/Cat. 4, square design 2009, PU = 1 sensorwith actuator.

Approval CE  
UKCA  
cULus Listed  
TÜV  
EAC (Eurasian)  
Sensor principle magnetic  
Coding level to ISO 14119 Low  
Classification to EN 60947-5-3 PDDB  
Suitable for series connection no  
unit type Unit  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Switching voltage 24  V
Utilisation cat. reed contacts DC-12  
Ambient temperature -10 - 55  °C
Climatic suitability standard IEC 60068-2-30  
Humidity rating 93 % r. h. at 40 °C  
Perm. operating height ASL 2000 m  
EMC to standard ... EN 60947-5-3  
Vibration to standard ... EN 60947-5-2  
Acc. shock to standard1 30g  
Pollution degree clear.&creep. 3  
Protection type, housing  
 
Type 1 actuator PSEN ma1.4-10mm  
Sensor can be flush-mounted Yes, follow installation guide  
Connection type M8, 8-pin male  
Cable lines Li9Y11Y 8 x 0.14 mm2  
Housing material upper part PBT  
Height dimension 37  mm
Width dimension 26.4  mm
Depth dimension 18  mm
Net weight 43  g
Gross weight 59  g
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
Harmonized System Code 85365019  
UNSPSC 25 39122205  
EAN-Code 4046548082944  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27272402  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002544  
Volume 0  
 

Optional accessories

PSEN cable M8-8sf  M8-8sm, 30m
PSEN cable M8-8sf M8-8sm, 30m 533161
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M8, on connector straight M8, A-coded, cable length: 30m
PSEN cable M8-8sf, 2m
PSEN cable M8-8sf, 2m 533150
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M8, on open line end, A-coded, cable length: 2m
PSEN ix1 Interface for 4 PSEN 1
PSEN ix1 Interface for 4 PSEN 1 535120
Interface PSEN ix1 for connecting and evaluating several safety sensors n/o, n/o, dimensions 96 x 48 x 43.5 mm (H x W x D), connection type spring-loaded terminals.
PSEN cable M8-8sf  M8-8sm, 20m
PSEN cable M8-8sf M8-8sm, 20m 533160
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M8, on connector straight M8, A-coded, cable length: 20m
PSEN cable M8-8sf  M8-8sm, 5m
PSEN cable M8-8sf M8-8sm, 5m 533158
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M8, on connector straight M8, A-coded, cable length: 5m
PSEN cable M8-8sf  M8-8sm, 2m
PSEN cable M8-8sf M8-8sm, 2m 533157
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M8, on connector straight M8, A-coded, cable length: 2m
PSEN cable M8-8sf  M8-8sm, 1m
PSEN cable M8-8sf M8-8sm, 1m 533156
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M8, on connector straight M8, A-coded, cable length: 1m
PSEN cable M8-8sf  M8-sm, 0.5m
PSEN cable M8-8sf M8-sm, 0.5m 533155
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M8, on connector straight M8, A-coded, cable length: 0.5m
PSEN cable M8-8sf, 30m
PSEN cable M8-8sf, 30m 533154
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M8, on open line end, A-coded, cable length: 30m
PSEN cable M8-8sf, 20m
PSEN cable M8-8sf, 20m 533153
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M8, on open line end, A-coded, cable length: 20m
PSEN converter M8-8sf -- M12-8sm
PSEN converter M8-8sf -- M12-8sm 540329
Cable, adapter, IP67, M12 male connector, black, straight, 8-pin, A- coded on M8 female connector, black, straight, 8-pin, A-coded, PUR, 0.25 m, 8× 0.14 mm², yellow, internal wiring 1:1 for all 8 signals, converter to connect PSEN sensors.
PSEN cable M8-8sf, 10m
PSEN cable M8-8sf, 10m 533152
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M8, on open line end, A-coded, cable length: 10m
PSEN cable M8-8af, 10m
PSEN cable M8-8af, 10m 533162
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M8, on open line end, A-coded, cable length: 10m
PSEN cable M8-8sf, 5m
PSEN cable M8-8sf, 5m 533151
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M8, on open line end, A-coded, cable length: 5m
PSEN cable M8-8sf  M8-8sm, 10m
PSEN cable M8-8sf M8-8sm, 10m 533159
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M8, on connector straight M8, A-coded, cable length: 10m