Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8C000180","name":"PMCcable M4/E1C6/025/1Q5/S1","price":"0.00","currency":"KRW","category":["A0800","A0800B0810","00107002267166","0010700226716680US"]}

PMCcable M4/E1C6/025/1Q5/S1
Product ID: 8C000180
Power cable withencoder EnDat 3.0;
suitable for all PMC servo controllers (SC6, SI6) and the motors from
EZ301 to EZ703;
cable assembled on both sides Crimp connectors <> con.23 round connector
9-pin;... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Power cable withencoder EnDat 3.0; suitable for all PMC servo controllers (SC6, SI6) and the motors from EZ301 to EZ703; cable assembled on both sides Crimp connectors <> con.23 round connector 9-pin; No. of wires and cross section (4 × 1.5 + (2 × 0.75) + (2 × AWG22)) mm²; maximum lengths without output choke up to 50m / with output choke 100m possible. Length 25m.
Technical data
Mechanical data
Connector type 1 | 9-pin M23 female connector |
Shape of connector type 1 | straight |
Connector type 2 | Crimp connector |
Contact surfaces material 1 | Au |
Cable material K1 | Cu |
Insulation material cable K1 | TPE-E |
Length cable | 25 m |
Material shield surface K1 | Cu tin-plated |
Colour cable insulation 1 | Orange |
Material of cable insulation 1 | PUR |
Trailing capability of cable 1 | yes |
Bend radius (when laying) K1 | 5 x Ø |
Cross section data cable K1 | (4 x 1.5+(2 x 0.75)+(2xAWG22)) |
Shielding K1 | yes |
Approvals for cable K1 | UL/CSA |
Halogen-free | yes |
Oil resistance | resistant |
Flame resistance | IEC 60332-1:self-extinguishing |
Net weight | 8020 g |
Gross weight | 9220 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27060501 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000001 |
ETIM Reference Feature | EC001579 |
UNSPSC 25 | 26121603 |
GTIN | 4046548106527 |
Volume | 0 dm3 |
Harmonized System Code | 85444290 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |