Compare 0
Video tutorials
South Korea | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCprimo DriveP.12/AA1/5/0/0/208-480VAC

8176728
PMCprimo DriveP.12/AA1/5/0/0/208-480VAC
Included extension board PMCprimo C Bussystems standard: CANopen Software option: IEC61131-3 programming Dynamic curve calulation yy additional hardware option: Expansion Card PosI/O yy Technical Details at 3 x 400 V AC supply voltage: Permanent output current: 12 A; Imax (5 sec.) = 24 A; Power consumption in S1 operation: 9 kVA Internal brake resistor and mains filter

On request
On request
Availability
Quantity
Available from
Certifications: CE, EAC (Eurasian), TÜV
Supply voltage (V): 208,0 - 480,0
Width dimension: 70.0 mm
Height dimension: 345.0 mm
Depth dimension: 243.0 mm
Gross weight: 5820 g
Net weight: 4720 g
Ambient temperature: 0 - 40 °C

Please wait while data is being loaded

Please wait while data is being loaded