Compare 0
Video tutorials
South Korea | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCprimo DriveP.48/AA0/4/0/0/208-480VAC

8176718
PMCprimo DriveP.48/AA0/4/0/0/208-480VAC
Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen Software option: IEC 61131-3 programming Technical data at 3 x 400 V AC: Continuous output current: 48 A, Imax (5 s)= 96 A, power consumption in S1 operation: 35 kVA required accessories: Brake resistor 15 Ohm.

On request
On request
Availability
Quantity
Available from
Certifications: CE, EAC (Eurasian), TÜV
Supply voltage (V): 208,0 - 480,0
Width dimension: 190.0 mm
Height dimension: 386.0 mm
Depth dimension: 244.0 mm
Gross weight: 15830 g
Net weight: 13330 g
Ambient temperature: 0 - 40 °C

Please wait while data is being loaded

Please wait while data is being loaded