Compare 0
Video tutorials
South Korea | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCprimo DriveP.03/AB0/3/0/0/208-480VAC

8176708
PMCprimo DriveP.03/AB0/3/0/0/208-480VAC
Drive-based motion control system; With expansion card PMCprimo C; Standard bus system: CANopen, PROFIBUS; Software option: dynamic curve calculation; Technical data at 3 x 400 V AC; Continuous output current: 3 A; Imax (2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2.2 kVA; Integral brake resistor;

On request
On request
Availability
Quantity
Available from
Certifications: CE, EAC (Eurasian), TÜV
Supply voltage (V): 208,0 - 480,0
Width dimension: 70.0 mm
Height dimension: 345.0 mm
Depth dimension: 243.0 mm
Gross weight: 5720 g
Net weight: 4620 g
Ambient temperature: 0 - 40 °C

Please wait while data is being loaded

Please wait while data is being loaded