text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
88 Products found
PMCtendo SZ.44/0/2/2/7/K/H/60/00
8177507
Mo = 8.40 Nm; Io = 9.78 A; UN = 400 V; nN = 6000 min-1; Jmot = 2.98 kgcm2; Encoder EQN 1135 EnDat2.2 multiturn; without ...

On request
PMCtendo SZ.72/0/1/2/7/K/H/30/00
8177083
Mo = 14,4Nm Io = 9,6A UN = 400V nN = 3000min-1 Jmot = 13,70 kgcm2 Encoder ECI 1118 EnDat2.2 singleturn ...

On request
PMCtendo SZ.73/0/2/2/7/K/H/30/00
8177080
Mo = 20,8Nm Io = 14,0A UN = 400V nN = 3000min-1 Jmot = 21,6 kgcm2 Encoder EQN 1135 EnDat2.2 multiturn; ...

On request
PMCtendo SZ.71/0/2/2/7/K/H/30/00
8177082
please maintain

On request
PMCtendo SZ.41/0/1/2/7/K/H/60/00
8177000
Mo = 2.8 Nm Io = 5.36 A UN = 400 V nN = 6000 min-1 Jmot = 0.93 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; without brak ...

On request
PMCtendo SZ.75/0/1/2/7/K/H/30/00
8177016
Mo = 30.2 Nm Io = 19.5 A UN = 400 V nN = 3000 min-1 Jmot = 34.0 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; without bra ...

On request
PMCtendo SZ.52/1/1/2/7/K/H/30/00
8177010
Mo = 8.0 Nm Io = 5.76 A UN = 400 V nN = 3000 min-1 Jmot = 5.2 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; with brake. ...

On request
PMCtendo SZ.55/0/2/2/7/K/H/45/00
8177012
Mo = 15.3 Nm Io = 13.4 A UN = 400 V nN = 4500 min-1 Jmot = 12.2 kgcm2 Encoder EQN 1135 EnDat2.2 opt. multi-turn; without ...

On request
PMCtendo SZ.72/0/1/2/7/K/H/60/00
8177014
Mo = 14.3 Nm Io = 16.5 A UN = 400 V nN = 6000 min-1 Jmot = 13.7 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; without bra ...

On request
PMCtendo SZ.71/0/1/2/7/K/H/30/00
8177003
Mo = 8.3 Nm Io = 8.0 A UN = 400 V nN = 3000 min-1 Jmot = 8.5 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; without brake. ...

On request
PMCtendo SZ.41/0/1/2/7/K/H/30/00
8177001
Mo = 3.0 Nm Io = 2.88 A UN = 400 V nN = 3000 min-1 Jmot = 0.93 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; without brak ...

On request
PMCtendo SZ.44/0/1/2/7/K/H/30/00
8177009
Mo = 8.6 Nm Io = 6.60 A UN = 400 V nN = 3000 min-1 Jmot = 2.98 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; without brak ...

On request
PMCtendo SZ.55/1/1/2/7/F/H/30/00
8177004
Mo = 23.4 Nm Io = 14.7 A UN = 400 V nN = 3000 min-1 Jmot = 13.9 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; with brake; ...

On request
PMCtendo SZ.51/0/1/2/7/K/H/30/00
8177002
Mo = 4.7 Nm Io = 4.00 A UN = 400 V nN = 3000 min-1 Jmot = 2.90 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; without brak ...

On request
PMCtendo SZ.42/1/1/2/7/K/H/30/00
8177007
Mo = 5.2 Nm Io = 4.80 A UN = 400 V nN = 3000 min-1 Jmot = 1.63 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; with brake. ...

On request
PMCtendo SZ.75/0/1/2/7/W/H/30/00
8177005
Mo = 39.4 Nm Io = 25.4 A UN = 400 V nN = 3000 min-1 Jmot = 34.0 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; without bra ...

On request
PMCtendo SZ.52/0/1/2/7/K/H/30/00
8177017
Mo = 8.0 Nm Io = 5.76 A UN = 400 V nN = 3000 min-1 Jmot = 5.2 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; without brake ...

On request
PMCtendo SZ.73/0/1/2/7/K/H/45/00
8177015
Mo = 20.0 Nm Io = 17.8 A UN = 400 V nN = 4500 min-1 Jmot = 21.6 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; without bra ...

On request
PMCtendo SZ.73/0/1/2/7/F/H/30/00
8177018
Mo = 28.0 Nm Io = 20.0 A UN = 400 V nN = 3000 min-1 Jmot = 21.6 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; without bra ...

On request
PMCtendo SZ.51/1/1/2/7/K/H/60/00
8177022
Mo = 4.4 Nm Io = 5.80 A UN = 400 V nN = 6000 min-1 Jmot = 3.45 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; with brake. ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use