Compare 0
Video tutorials
South Korea | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ s nIE

750910
PNOZ s nIE
Pulse expansion for negative voltage.

On request
On request
Availability
Quantity
Available from
Width dimension: 7.5 mm
Height dimension: 92.0 mm
Depth dimension: 64.0 mm
Gross weight: 32 g
Net weight: 26 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded