text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
4 Products found
PSEN op2B-2-050/1
630804
Safety light guard, Type 2, PL c, body protection, protected field heigh 500 mm, muting function, supply voltage 24 V, c ...

On request
PSEN op2B-3-080/1
630805
Safety light guard, Type 2, PL c, body protection, protected fieldheight 800 mm, muting function, supply voltage 24 V, c ...

On request
PSEN op2B-4-120/1
630807
Safety light guard, Type 2, PL c, body protection, protected field heigh 1200 mm, muting function, supply voltage 24 V, ...

On request
PSEN op2B-4-090/1
630806
Safety light guard, Type 2, PL c, body protection, protected fieldheight 900 mm, muting function, supply voltage 24 V, c ...

On request

Save basket

Create a new order or get an individual offer

Select intended use