text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
8 Products found
PSEN rd1.x SD I/O FSoE analysing unit
6B000007
Analysing unit for PSEN rd1.1/1.2, 2 inputs, 4 outputs, SD card, EtherCAT interface with FSoE protocol

On request
PSEN rd1.2 F-FOV sensor
6B000009
Radar sensor, 5 m operating range, PL d (Cat. 3) in accordance with ENISO 13849

On request
PSEN rd1.2 F-FOV LR sensor
6B000015
Radar sensor, up to 9 m operating range, PL d (Cat. 3) in accordancewith EN ISO 13849

On request
PSEN rd1.1 sensor
6B000002
Radar sensor, 4 m operating range, PL d (Cat. 2) in accordance with ENISO 13849

On request
PSEN rd1.1 sensor shield kit
6B000004
Sensor shield kit for PSEN rd1.1, stainless steel, mechanicalprotection, protection against radar waves

On request
PSEN rd1.2 sensor
6B000003
Radar sensor, 5 m operating range, PL d (Cat. 3) in accordance with ENISO 13849

On request
PSEN rd1.x I/O analysing unit
6B000005
Analysing unit for PSEN rd1.1/1.2, 2 inputs, 4 outputs

On request
PSEN rd1.x I/O PN analysing unit
6B000001
Analysing unit for PSEN rd1.1/1.2, 2 inputs, 4 outputs, PROFINET interface with PROFIsafe protocol

On request

Save basket

Create a new order or get an individual offer

Select intended use