Where a machine is powered by electricity it must be designed, constructed and equipped so that all hazards of an electrical nature are or can be avoided. The most common electrical hazard is electric shock. Electrical current can have irreversible repercussions on the nervous and muscle system as well as causing thermal effects. Overload, arcing or static discharge may also cause fires.
Safe electrical equipment of machinery
Machines must be equipped in such a way as to avoid direct contact with live cables or conductive parts that are usually live. The manufacturer must also prevent hazards arising from indirect contact with earth or a conductive part which may be live.
Standards for electrical equipment
| Standard | Title |
|---|---|
| EN 60204-1 | Safety of machinery - Electrical equipment of machines - Part 1: General requirements |
| EN 60947-1 to -8 | Low-voltage switchgear and controlgear Part 1: General rules/ Part 8: Control units for built-in thermal protection (PTC) for rotating electrical machines |
| DBUV (German Social Accident Insurance) regulation 3 | Accident prevention regulation - Electrical installations and equipment |
Top
Headoffice
Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany
Telephone: +49 711 3409-0
E-Mail: [email protected]
Technical Support
Telephone: +49 711 3409 444
E-Mail: [email protected]
Was this article helpful?