Adjustable guards restricting access

Adjustable guards restricting access

Adjustable guards are used when access to the danger zones cannot be completely prohibited. This is the case on the bit for a drilling machine or on a circular saw blade, for example. Depending on the type of work involved, they must be adjustable manually or automatically and be readily adjustable without the use of tools.

The guard must be easy to adjust, to avoid operating personnel leaving it in the widest open position because the adjustment is too complex. The guard must not be easy to remove.

Standard for adjustable guards restricting access

In Europe, the standard EN 953 (ISO 14120) describes in detail the requirements for guards.

Standard Title
EN ISO 14120 Safety of machinery
Guards. General requirements for the design and construction of fixed and movable guards
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
Was this article helpful?
Open contact form
Telephone:+49 711 3409 444
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field