Compare 0
Video tutorials
Japan | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCprimo C.0/C/B/4

680172
PMCprimo C.0/C/B/4
primo-motion-controller card for servo-drive-series PMCprotego D 01-72 Hardware-Option: CPU 1,3 GHz CANopen/Profibus Software-Option: IEC 61131-3 -programming

On request
On request
Availability
Quantity
Available from
Certifications: CE
Supply voltage (V): 24,0
Software option: 4 = SoftPLC
Number of inputs: 6
Width dimension: 18.5 mm
Height dimension: 173.0 mm
Depth dimension: 97.0 mm
Gross weight: 320 g
Net weight: 220 g
Ambient temperature: 0 - 40 °C

Please wait while data is being loaded

Please wait while data is being loaded