Compare 0
Video tutorials
Japan | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCprimo C.0/A/B/4

680062
PMCprimo C.0/A/B/4
PMCprimo-motion controller card for the servo amplifier series PMCprotego D 01-72 Hardware option: CPU 0.6 GHz, CANopen/PROFIBUS. Software option: IEC 61131-3 programming.

On request
On request
Availability
Quantity
Available from
Certifications: CE
Supply voltage (V): 24,0
Software option: 4 = SoftPLC
Number of inputs: 6
Width dimension: 18.5 mm
Height dimension: 173.0 mm
Depth dimension: 97.0 mm
Gross weight: 320 g
Net weight: 220 g
Ambient temperature: 0 - 40 °C

Please wait while data is being loaded

Please wait while data is being loaded