Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax
(2 s) = 18 A; Imax (5 s) = 12 A; Power consumption ...
On request
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumpt ...
On request
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumpt ...
On request
Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax
(2 s) = 18 A; Imax (5 s) = 12 A; Power consumption ...
On request
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumpt ...
On request
Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax
(2 s) = 18 A; Imax (5 s) = 12 A; Power consumption ...
On request
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax
(2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in ...
On request
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax
(2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in ...
On request
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax
(2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in ...
On request
Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax
(5 s) = 24 A; Power consumption in S1 mode: 9 kVA ...
On request
Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax
(5 s) = 24 A; Power consumption in S1 mode: 9 kVA ...
On request
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 24 A; Imax (2 ...
On request
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 24 A; Imax (2 ...
On request
Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax
(5 s) = 24 A; Power consumption in S1 mode: 9 kVA ...
On request
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 12 A; Imax (2 ...
On request
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 12 A; Imax (2 ...
On request
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 24 A; Imax (2 ...
On request
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 12 A; Imax (2 ...
On request
Technical Details
at 3 x 400 V AC supply voltage:
Permanent output current: 6 A;
Imax (2 sec.) = 18 A; Imax (5 sec.) = 1 ...
On request
Technical Details
at 3 x 400 V AC supply voltage:
Permanent output current: 12 A;
Imax (5 sec.) = 24 A;
Power consumptio ...
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer