text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
18 Products found
Brake resistor 300W/66R/T/U
8176378
suitable for the PMCtendo-DD5/230VAC Type: FZECQU 200x65-66 Performance at 40° C/100 % ED: 300 W Resistance value: 66 OH ...

On request
PMCtendo DD4.CAN-Adapter Slot version
8163583
Use in PMCtendo DD4 and DD5 Interfaces: CAN-in, CAN-out, RS232 with termination and monitoring voltage switch.

On request
PMC Expansion Card Profibus DP Slave
8176280
Card can be used in PMCtendo DD5 & PMCprotego.

On request
PMCtendo DD4 spare part BGR connectors
1106100
consisting of: Connector X3, X4, X7, X8 Connector 0A, 0B.

On request
PMCtendo DD4 motor connector kit
4105424
Connector kit "X9", for device sizes up to 20 A.

On request
PMCtendo DD4 D1 I/O-Karte
4105531
Expansion card with 14 inputs and 8 outputs can be used in PMCtendo DD4 & PMCtendo DD5 & PMCprotego.

On request
PMCtendo DD4 Profibus card
4105779
Expansion card PROFIBUS-DP slave 187.5 KBaud - 12 Mbaud, only for PMCtendo-DD4 Note: Operating the PROFIBUS card is not ...

On request
Brake resistor 300W/91R/T/U
8176092
suitable for the PMCtendo-DD5/480VAC Type: FZECQU 200x65-91 Performance at 40° C/100 % ED: 300 W Resistance value: 91 OH ...

On request
Brake resistor 600W/66R/T/U
8176380
suitable for the PMCtendo-DD5/230VAC Type: FZECQU 400x65-66 Performance at 40° C/100 % ED: 600 W Resistance value: 66 OH ...

On request
Brake resistor 600W/91R/T/U
8176188
suitable for the PMCtendo-DD5/400VAC Type: FZECQU 400x65-91 Performance at 40° C/100 % ED: 600 W Resistance value: 91 OH ...

On request
Brake resistor 1600W/10R/T/U
8176364
suitable for PMCtendo-DD4/70A and PMCprotego D/72 Type: FZZCQU 500x65-10 Performance at 40° C/100 % ED: 1600 W Resistanc ...

On request
Line filter for DD FFU 3X100K-KK
8176382
Rated current: 100 A Typ. power dissipation: 24 W Protection class: IP20 Connection type: Terminals.

On request
Brake resistor 1600W/15R/T/U
8176376
suitable for PMCtendo-DD4/40A and PMCprotego D/48 Type: FZZCQU 500x65-15 Performance at 40° C/100 % ED: 1600 W Resistanc ...

On request
Line filter f. DD FFU 3X42K-KK
8166771
Rated current: 42 A Typ. power dissipation: 15 W Protection class: IP20 Connection type: Terminals.

On request
Line filter f. DD FFU 3X07K-KK
8171507
Mains filter Rated current: 7 A, power dissipation typ.: 4 W Protection class: IP20, connection type: Terminals.

On request
Line filter f. DD FFU 3X30K-KK
8170535
Mains filter Rated current: 30 A, power dissipation typ.: 12 W Protection class: IP20, connection type: Terminals.

On request
Line filter f. DD FFU 3X16K-KK
8171509
Mains filter Rated current: 16 A, power dissipation typ.: 8 W Protection class: IP20, connection type: Terminals.

On request
PMCtendo DD5/400 spare part plug + X9
8176673
suitable for the device series PMCtendo DD5/230-480V consisting of: Connector X3, X4 Connector X0, X8, X9.

On request

Save basket

Create a new order or get an individual offer

Select intended use