Compare 0
Video tutorials
Japan | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ po3.1p 8n/o

773630
PNOZ po3.1p 8n/o
Expansion module Safety relays PNOZpower 8 safety contacts, plug-in terminals of screw type, Width: 45 mm.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
2020/07/08
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Instantaneous contact expansion, Delayed contact expansion
Supply voltage (V): 24,0
Supply voltage type: DC
Voltage at DC1: 24 V
Max. current at DC1: 8.0 A
Voltage at AC1: 240 V
Max. current at AC1: 8.0 A
Terminal type: Screw terminal
Terminal style: Plug-in
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Width dimension: 45.0 mm
Height dimension: 94.0 mm
Depth dimension: 121.0 mm
Gross weight: 365 g
Net weight: 355 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded