PMIvisu – the visualisation terminal with pre-installed visualisation software

Operator terminals in the PMI v8 and PMI v7e series

PMI with pre-installed visualisation software PASvisu

Pilz Human Machine Interfaces (PMI) are the link between human and machine. In this interface function they must be particularly effective as well as intuitive to use. PMIvisu operator terminals are equipped with the pre-installed, licensed visualisation software PASvisu. This enables professional visualisation of plant and machinery. Simple, with all the information at a glance!

The capacitive displays are available in two versions, each in two sizes: Choose between the cost-optimised v7e series in 4.3" and 7" or the powerful v8 series. This is available either in 7", 12.1" or 15". Both versions provide outstanding functionality and quality – “Made in Germany”.

PMIvisu v8 – HMI panels with visualisation software

High-performance visualisation panels are available with the PMIvisu v807, v812 and v815. The PMIvisu devices represent a pre-installed, licensed solution package – consisting of the operator terminals PMI with the visualisation software PASvisu. Use the PMIvisu panels in conjunction with the small controller PNOZmulti or the automation system PSS 4000 and benefit from professional, at-a-glance visualisation of your plant and machinery!

The capacitive displays are equipped with the Windows 10 IoT operating system and available in sizes of 7", 12.1" and 15". The PMI Assistant software is available for simple commissioning and management of the panel.

Diagnostic and visualisation panels PMIvisu v8

Diagnostics and visualisation panels PMIvisu v7e

Cost-optimised diagnostics and visualisation panels are now available with PMIvisu v704e and v707e. The PMIvisu devices represent a pre-installed, licensed solution package – consisting of the operator terminals PMI with the visualisation software PASvisu. Use the PMIvisu panels in conjunction with the small controller PNOZmulti and benefit from professional, at-a-glance visualisation of your plant and machinery!

The capacitive displays are equipped with the Linux operating system and available in sizes of 4.3" and 7". The PMI Manager software is available for simple commissioning and management of the panel. The operator terminals in the PMI v7 series are quality products, "Made in Germany".

Diagnostics and visualisation panels PMIvisu v7e

Comparison of PMIvisu HMI panels

PMIvisu HMI panels PMIv7 PMIv8 PC
Hardware
4.3 inch YES - -
7 inch YES YES -
12.1 inch - YES -
15.6 inch - YES -
Certification CE, UL 508 CE, cULus -
Memory [RAM] 2 GB 32 GB mSATA SSD min. 32 GB
Working memory [RAM] 512 MB 4 GB min. 4 GB
Ethernet 1x 2x -
USB 2.0 1x 2x -
USB 3.0 - 1x -
HDMI - 1x -
GbE - 2x -
VGA - 1x -
Operating system Linux Windows 10 IoT From Windows 10
Software
Pre-installed visualisation software PASvisu PASvisu NO
Commissioning tool PMI Manager PMI Assistant PASvisu Installer
Number of licensed variables [integrated] 150 variables 500 variables 0 variables
Visualisation and diagnostics PNOZmulti YES YES YES
Visualisation and diagnostics PSS 4000 - YES YES
OPC UA Client protocol YES YES YES
ModbusTCP protocol YES YES YES
Number of data sources 3 8 16
Number of pages 25 60 100
Number of variables 400 2000 4000
Number of alarms 100 800 2000

 

Benefits and features of the PMIvisu control units

  • Professional visualisation thanks to the pre-installed visualisation software PASvisu
  • Durable and robust thanks to the capacitive glass touch panel
  • Fast visualisation thanks to powerful processors
  • Efficient project configuration thanks to coordinated, preconfigured HMI functions
  • Simple commissioning and management using PMI Assistant / PMI Manager
  • Suitable for international use thanks to Unicode-capable language management
  • Access rights are assigned through integrated user administration
  • Up to 500 variables for data exchange with the controller included
  • Extensive library to graphically represent the status of the PLC and safety blocks, diagnostic list and much more
  • Design, development and manufacture - Made in Germany
Benefits of PMIvisu at a glance

Our product range: PMIvisu

Contact

Pilz ltalia S.r.l. Safe Automation
Via Trieste, snc
20821 Meda (MB)
Italy

Telephone: +39 0362 1826711
E-Mail: info@pilz.it

Supporto tecnico

Telephone: +39 0362 1826711
E-Mail: techsupport@pilz.it