Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6M000050","name":"PSEN mg bracket swinging door 80","price":"0.00","currency":"EUR","category":["A0100","A0100B0120","00106002227179","0010600222717980KF"]}
Actual product may vary
PSEN mg bracket swinging door 80
Product ID: 6M000050
GTIN: 4046548111835
PSENmgate mounting bracket for swing gates, height 80 mm, with 2
hexagonal socket head screws and 1 tamper-proof pan head
locking screw, M5x12
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Environmental data
| Ambient temperature |
0
55 |
Mechanical data
| Product material | Coated steel |
| Net weight | 510 |
| Gross weight | 560 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272691 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002594 |
| GTIN | 4046548111835 |
| Volume | 0 dm3 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
