Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8C000187","name":"PMC QDL6C10 cover > DL6B10 / DL6B20","price":"0.00","currency":"EUR","category":["A0800","A0800B0810","00107002267166","0010700226716680US"]}

PMC QDL6C10 cover > DL6B10 / DL6B20
Product ID: 8C000187
Cover for DL6B10 or DL6B20 rear section module, Dimensions: 373 × 45 × 1
mm
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Mechanical data
Height dimension | 373 mm |
Width dimension | 45 mm |
Depth dimension | 1 mm |
Net weight | 130 g |
Gross weight | 130 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023192 |
GTIN | 4046548109672 |
Volume | 0 dm3 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |