Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"314500","name":"PSSu E S 2AI TC-T","price":"0.00","currency":"EUR","category":["A0400","A0400B0450","00102002087017","0010200208701780HQ"]}
Actual product may vary
PSSu E S 2AI TC-T
Product ID: 314500
PSSu, electronic module, standard, analogue inputs and outputs, 2inputs,
thermocouples with letter codes R, S, B, J, T, E, K, N, voltage with
ranges -30 - 30 mV, -60 - 60 mV, -120 - 120 mV, reference ... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSSu, electronic module, standard, analogue inputs and outputs, 2inputs, thermocouples with letter codes R, S, B, J, T, E, K, N, voltage with ranges -30 - 30 mV, -60 - 60 mV, -120 - 120 mV, reference temperature via special base modules using integrated Pt1000, for increased environmental requirements.
General data
Approval |
CE
UKCA cULus Listed TÜV |
Application range | Standard |
Technical data
Analog inputs
Number of analogue inputs | 2 |
Type of analogue inputs | Thermocouple |
Signal range analog input |
Type N
Type R Type B Type S Type T Type E Voltage Type J Type K |
Analog input signal type 1 | Type R |
Analog input Signal range 1 | -50 - 1768 °C |
Analog input signal type 2 | Type S |
Analog input Signal range 2 | -50 - 1768 °C |
Analog input signal type 3 | Type B |
Analog input Signal range 3 | 600 - 1820 °C |
Analog input signal type 4 | Type J |
Analog input Signal range 4 | -210 - 1200 °C |
Analog input signal type 5 | Type T |
Analog input Signal range 5 | -200 - 400 °C |
Analog input signal type 6 | Type E |
Analog input Signal range 6 | -200 - 1000 °C |
Analog input signal type 7 | Type K |
Analog input Signal range 7 | -200 - 1372 °C |
Analog input signal type 8 | Type N |
Analog input Signal range 8 | -200 - 1300 °C |
Analog input signal type 9 | Voltage |
Analog input Signal range 9 | +/-30 mV |
Analog input signal type 10 | Voltage |
Analog input Signal range 10 | +/-60 mV |
Analog input signal type 11 | Voltage |
Analog input Signal range 11 | +/-120 mV |
Type of input filter | Digital filter |
Damping of input filter 1 | 90 dB (60 Hz) |
Value least signif. bit U-Me |
2 µV (+/-60 mV)
4 µV (+/-120 mV) 1 µV (+/-30 mV) |
Conversion method analog i/p | Delta sigma |
Pot. isolation analog inp./ | Yes |
Inputs
Potential isolation inputs | yes |
Environmental data
Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | -40 - 70 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Briefly |
Perm. operating height ASL | 5000 m |
EMC to standard ... |
EN 61131-2
EN 61000-4-4 EN 61000-4-5 EN 61000-4-6 EN 61000-4-2 EN 61000-4-3 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Acc. shock to standard2 | 25g |
Clearance & creepage dist. to |
EN 60664-1
EN 61131-2 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Housing material lower section | PC |
Housing material front plate | PC |
Housing material code | PA |
Height dimension | 76 mm |
Width dimension | 12.6 mm |
Depth dimension | 60.2 mm |
Net weight | 36 g |
Gross weight | 44 g |
Name of coding element | H |
Colour of coding element | Dark grey |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548052626 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242601 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001596 |
Volume | 0.049 |
Optional accessories
PSSu A ET (10 pcs.)
312900
PSSu, end angle for top hat rail, plastic version, black, PU 10
pieces, packed in a neutral carton with marking sticker.
PSSu A EC-T
314902
PSSu, terminating plate with integrated terminating resistor, forincreased
environmental requirements.
PSSu A LA0.1 (10 x 108 pcs.)
312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A ETM (2 pcs.)
312901
PSSu, end angle for top hat rail, metal version, for strong mechanical
stress, PU 2 pieces.
PSSu A LA0 (10 x 108 pcs.)
312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A ET PE (10 pcs.)
312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion,
green/yellow, PU 10 pieces, packed in a neutral carton with
marking sticker.
Obligatory accessories
PSSu BP-C 1/8 C-TJ
314613
PSSu, base module for electronic modules, periphery, C-rail, 1-row,
4 connection levels, 8 terminals, spring-loaded connection,
cold junction compensation with integral Pt1000,for increased
environmental requirements.
PSSu BP 1/8 S-TJ
314602
PSSu, base module for electronic modules, periphery, 1-row, 4
connection levels, 8 terminals, screw connection, cold junctioncompensation
with integral Pt1000, for increased environmental requirements.
PSSu BP 1/8 C-TJ
314603
PSSu, base module for electronic modules, periphery, 1-row, 4
connection levels, 8 terminals, spring-loaded connection, cold junctioncompensation
with integral Pt1000, for increased environmental requirements.
PSSu BP-C 1/8 S-TJ
314612
PSSu, base module for electronic modules, periphery, C-rail, 1-row,
4 connection levels, 8 terminals, screw connection, cold junctioncompensation
with integral Pt1000, for increased environmental requirements.