Compare 0
Video tutorials
Italy | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT si2.1 LED muting lamp

620015
PIT si2.1 LED muting lamp
PITsign LED muting permanent light with wall holder 24 V DC/4 W/I<200 mA

On request
On request
Availability
Quantity
Available from
Certifications: CE
Terminal type: Screw terminal
Supply voltage (V): 24,0
Supply voltage type: DC
Power consumption DC: 4.0 W
Lamp: LED
Self-monitored: No
Diameter: 90.0 mm
Protection type, housing: IP65
Height dimension: 125.0 mm
Gross weight: 334 g
Net weight: 205 g
Ambient temperature: -20 - 50 °C

Please wait while data is being loaded

Please wait while data is being loaded