Compare 0
Video tutorials
Italy | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT si 3.1

581190
PIT si 3.1
PITsign indicator light red, yellow, green. UB 24 V DC.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed
Terminal type: Spring-loaded terminal
Supply voltage (V): 24,0
Supply voltage type: DC
Power consumption DC: 5.0 W
Lamp: LED
Self-monitored: No
Diameter: 70.0 mm
Protection type, housing: IP65
Height dimension: 453.7 mm
Gross weight: 481 g
Net weight: 250 g
Ambient temperature: -20 - 50 °C

Please wait while data is being loaded

Please wait while data is being loaded