Compare 0
Video tutorials
Italy | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSSu E F 2DO 2-R

315215
PSSu E F 2DO 2-R
Electronic module digital inputs and outputs, with failsafe function, 2 outputs 1-pole 2 A, railway.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
08.08.2020
Certifications: CE, TÜV
Application range: Failsafe
Positive switching 1-pole SC output: 2
Protection type, housing: IP20
Permitted base modules: PSSu BP 1/12C-T, PSSu BP 1/12S-T, PSSu BP 1/8C-T, PSSu BP 1/8S-T, PSSu BP-C 1/8C-T, PSSu BP-C 1/8S-T, PSSu BP-C1 1/12C-T, PSSu BP-C1 1/12S-T
Width dimension: 12.6 mm
Height dimension: 76.0 mm
Depth dimension: 60.2 mm
Gross weight: 45 g
Net weight: 36 g
Ambient temperature: -40 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded