Compare 0
Video tutorials
Italy | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSSu E F AI U-T

314265
PSSu E F AI U-T
Electronic module analogue inputs and outputs, with failsafe function, 1 input -10 … 10 V, ext. temperature.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA
Application range: Failsafe
Number of analogue inputs: 1
Protection type, housing: IP20
Permitted base modules: PSSu BP 1/12C-T, PSSu BP 1/12S-T, PSSu BP 1/8C-T, PSSu BP 1/8S-T, PSSu BP-C 1/12C-T, PSSu BP-C 1/12S-T, PSSu BP-C 1/8C-T, PSSu BP-C 1/8S-T
Width dimension: 12.6 mm
Height dimension: 76.0 mm
Depth dimension: 60.2 mm
Gross weight: 46 g
Net weight: 37 g
Ambient temperature: -40 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded