Compare 0
Video tutorials
Italy | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSSu K F FCU

312435
PSSu K F FCU
Compact module, with failsafe function, Fast Control Unit: 12 digital inputs , 2 digital outputs (2 A), 2 digital outputs 2-pole (2 A).

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
20.07.2019
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA
Application range: Failsafe
Number of digital inputs: 12
Positive switching 1-pole SC output: 2
Number of 2-pole semiconductor outputs: 2
Number of test pulse outputs: 2
Protection type, housing: IP20
Width dimension: 56.0 mm
Height dimension: 128.9 mm
Depth dimension: 56.0 mm
Gross weight: 185 g
Net weight: 170 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded