Compare 0
Video tutorials
Italy | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

MM A MINI-IO CAB12 2.5m

772241
MM A MINI-IO CAB12 2.5m
Motion Monitoring Adapter ROCKWELL 15/15 2,5M.

On request
On request
Availability
Quantity
Available from
Type: MM A MINI-IO CAB12
Width dimension: 32.0 mm
Height dimension: 30.0 mm
Depth dimension: 17.6 mm
Gross weight: 176 g
Net weight: 161 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded