Compare 0
Video tutorials
Italy | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

MM A MINI-IO CAB03B 2.5m

772214
MM A MINI-IO CAB03B 2.5m
Motion Monitoring Adapter SI/HA 15/15 2,5M.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
08.08.2020
Certifications: cULus Listed
Type: MM A MINI-IO CAB03B
Width dimension: 40.8 mm
Height dimension: 38.0 mm
Depth dimension: 16.0 mm
Gross weight: 168 g
Net weight: 128 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded