Compare 0
Video tutorials
Italy | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ e4vp 10/24VDC 1so 1so t

774181
PNOZ e4vp 10/24VDC 1so 1so t
Safety relay (standalone) Inputs: 2-channel wiring with detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Terminals of screw type, connecting several devices, Evaluation of pressure sensitive mats.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV
Application options: Instantaneous E-STOP monitoring, Pressure sensitive mat, Safety gate monitor, Delayed E-STOP monitoring
Operating modes: Single-channel, Automatic reset, Dual-channel, Detection of shorts across contacts, Start-up testing, Monitored manual reset, without detection of shorts across contacts, Self test, Prog. delay-on de-energisation, with AND input, With OR input
Product standard: EN 60947-5-1
Standards: DIN V VDE 801-1/A1, EN 1760-1, EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1, VDE 0116
Supply voltage (V): 24,0
Supply voltage type: DC
Terminal style: Plug-in
Terminal type: Screw terminal
Number of instantaneous safety outputs: 1 ST
Number of delayed safety outputs: 1 ST
Number of test pulse outputs: 2
Selectable times: 0,00 s, 0,15 s, 0,50 s, 1,00 s, 10,00 s, 2,00 s, 3,00 s, 5,00 s, 7,00 s
Stop category: 0/1
Width dimension: 22.5 mm
Height dimension: 94.0 mm
Depth dimension: 121.0 mm
Gross weight: 145 g
Net weight: 130 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded