Compare 0
Video tutorials
Italy | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ s50 C

751500
PNOZ s50 C
PNOZsigma Safety relay (standalone). Control/monitoring of inductive actuators, such as brakes and valves, UB 24/48 V DC, max. 3.5/1.75 A continuous current, max. 6.5/3.25 A output current in accordance with PLe and SIL 3, display operation push & turn, plug-in spring-loaded terminals.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV
Application options: Sicheres PWM-Schaltgerät
Operating modes: Dual-channel
Standards: EN 60204-1, EN 62061, EN ISO 13849-1
Terminal type: Spring-loaded terminal
Supply voltage (V): 24,0
Supply voltage type 2: DC
Width dimension: 45.0 mm
Height dimension: 100.0 mm
Depth dimension: 120.0 mm
Gross weight: 276 g
Net weight: 257 g
Ambient temperature: 0 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded