text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
102 Products found
PNOZ 15 24VDC 3n/o 1n/o 1n/c
774050
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ 11 42VAC 24VDC 7n/o 1n/c
774081
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, ...

On request
PNOZ X7 24VACDC 2n/o
774059
Safety relay (standalone), inputs: 1-channel wiring, outputs: 2 N/O, automatic/manual start, UB 24 V AC/DC, width: 22.5 ...

On request
PNOZ 11 110-120VAC 24VDC 7n/o 1n/c
774085
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, ...

On request
PNOZ 11 230-240VAC 24VDC 7n/o 1n/c
774086
Safety relay (standalone), inputs: 1/2-channel wiring with detection of shorts across contacts, outputs: 3 N/O, 1 N/C, 1 ...

On request
PNOZ X1 24VAC/DC 3n/o 1n/c
774300
Safety relay (standalone), inputs: 1-channel wiring, outputs: 3 N/O, 1 N/C, automatic/manual start, UB 24 V AC/DC, width ...

On request
PST 4 24 V DC 6N/O 4N/C
720300
Safety relay (standalone), inputs: 2-channel wiring with detection of shorts across contacts, outputs: 6 N/O, 4 N/C, UB ...

On request
PNOZ X8P 24 VDC 3n/o 2n/c 2so
777760
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ X10.11P 24VDC 6n/o 4n/c 6LED
777750
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 6 N/O, ...

On request
PNOZ X8P 230VAC 3n/o 2n/c 2so
777768
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ X9P 12VDC 7n/o 2n/c 2so
777607
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, ...

On request
PNOZ X9P 24VDC 7n/o 2n/c 2so
777609
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, ...

On request
PNOZ X9P 24DC 24-240VACDC 7no 2nc 2so
777606
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, ...

On request
PNOZ X7P C 24VAC/DC 2n/o
787059
Safety relay (standalone), inputs: 1-channel wiring, outputs: 2 N/O, automatic/manual start, UB 24 V AC/DC, width: 22.5 ...

On request
PNOZ X1P C 24VDC 3n/o 1n/c
787100
Safety relay (standalone), inputs: 1-channel wiring, outputs: 3 N/O, 1 N/C, automatic/manual start, UB 24 V DC, width: 2 ...

On request
PNOZ X11P C 230-240VAC 7n/o 1n/c 2so
787086
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, ...

On request
PNOZ X2.8P C 24-240VAC/DC 3n/o 1n/c
787302
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ X2.9P C 24VDC 3n/o 1n/c
787300
Safety relay (standalone), inputs: 1/2-channel wiring without detection of shorts across contacts, outputs: 3 N/O, 1 N/C ...

On request
PNOZ X2.8P C 24VACDC 3n/o 1n/c
787301
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ X11P C 24VAC 24VDC 7n/o 1n/c 2so
787080
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use