text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
399 Products found
PNOZ yh1 2DI 24VDC
2A000002
GTIN: 4046548087819
Head module for the modular safety relay myPNOZ, communication with expansion modules, supply voltage for myPNOZ, 1 input function, 2 test pulse outputs for detection of shorts acrosscontacts and short circuits, 1 signal output, 1 rotary switch for selecting the functions, 1 rotary switch for setting the start type and test pulse evaluation, LED display

On request
PNOZ yi1 4DI
2A000004
GTIN: 4046548087833
Expansion module for the modular safety relay myPNOZ, 2 input functions, input functions AND-linked, 2 signal outputs, 2 rotary switches for setting the start type and test pulse evaluation, LED display

On request
PNOZ yi2 4DI OR
2A000011
GTIN: 4046548090949
Expansion module for the modular safety relay myPNOZ, 2 input functions, input functions OR-linked, 2 signal outputs, 2 rotary switches for setting the start type and test pulse evaluation, LED display

On request
PNOZ yi3 2DI T3A
2A000005
GTIN: 4046548087840
Expansion module for the modular safety relay myPNOZ, 1 input function, 1 input function for connection to a two-hand pushbutton (Type III A), input functions AND-linked, 1 signal output, 1 rotary switch for setting the start type and test pulse evaluation, LED display

On request
PNOZ yi4 2DI T3C
2A000006
GTIN: 4046548087857
Expansion module for the modular safety relay myPNOZ, 1 input function, 1 input function for connection to a two-hand pushbutton (Type III C), input functions AND-linked, 1 signal output, 1 rotary switch for setting the start type and test pulse evaluation, LED display

On request
PNOZ yio1 2DI 2SO
2A000013
GTIN: 4046548090963
Expansion module for the modular safety relay myPNOZ, connection for supply voltage to the semiconductor outputs, 1 input function, 2 output functions, each with 1 safe semiconductor output, instantaneous, and 1 input for feedback loop, 2 signal outputs, 1 rotary switch for setting the start type and test pulse evaluation, LED display

On request
PNOZ yio2 2DI 3NO
2A000015
GTIN: 4046548090987
Expansion module for the modular safety relay myPNOZ, 1 input function, 1 output function with 3 safe relay outputs, positive guided, instantaneous, and 1 input for feedback loop, 2 signal outputs, 1 rotary switch for setting the start type and test pulse evaluation, LED display

On request
PNOZ yio3 2DI 1SO 1SO t
2A000008
GTIN: 4046548087871
Expansion module for the modular safety relay myPNOZ, connection for supply voltage to the semiconductor outputs, 1 input function, 1 output function with 1 safe semiconductor output, instantaneous, and 1 input for feedback loop, 1 output function with 1 safe semiconductor output, delayed, and 1 input for feedback loop, 2 signal outputs, 1 rotary switch for setting the start type and test pulse evaluation, 1 rotary switch for setting the delay time, 1 rotary switch for the factor setting for the delay and for selecting the off or on-delay, LED display

On request
PNOZ yio4 2DI 3NO t
2A000010
GTIN: 4046548087895
Expansion module for the modular safety relay myPNOZ, 1 input function, 1 output function with 3 safe relay outputs, positive guided, delayed, and 1 input for feedback loop, 2 signal outputs, 1 rotary switch for setting the start type and test pulse evaluation, 1 rotary switch for setting the delay time, 1 rotary switch for the factor setting for the delay and for selecting the off or on-delay, LED display

On request
PNOZ yo1 2SO
2A000012
GTIN: 4046548090956
Expansion module for the modular safety relay myPNOZ, connection for supply voltage to the semiconductor outputs, 2 output functions, each with 1 safe semiconductor output,instantaneous, and 1 input for feedback loop, 1 signal output, LED display

On request
PNOZ yo2 3NO
2A000014
GTIN: 4046548090970
Expansion module for the modular safety relay myPNOZ, 1 output function with 3 safe relay outputs, positive-guided, instantaneous, and 1 input for feedback loop, 1 signal output, LED display

On request
PNOZ yo3 1SO 1SO t
2A000007
GTIN: 4046548087864
Expansion module for the modular safety relay myPNOZ, connection for supply voltage to the semiconductor outputs, 1 output function with 1 safe semiconductor output, instantaneous, and 1 input for feedback loop, 1 output function with 1 safe semiconductor output, delayed, and 1 input for feedback loop, 1 signal output, 1 rotary switch for setting the delay time, 1 rotary switch for the factor setting for the delay and for selecting the off or on delay, LED display

On request
PNOZ yo4 3NO t
2A000009
GTIN: 4046548087888
Expansion module for the modular safety relay myPNOZ, 1 output function with 3 safe relay outputs, positive guided, delayed and 1 input for feedback loop, 1 signal output, 1 rotary switch for setting the delay time, 1 rotary switch for the factor setting for the delay and for selecting the off or on delay, LED display

On request
PNOZ s1 24VDC 2 n/o
750101
GTIN: 4046548025705
PNOZsigma safety relay (standalone), inputs: 1-channel wiring wiring, manual/automatic start, outputs: 2 N/O, 1 SC, UB 24 V DC, width: 12.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates.

On request
PNOZ s1 C 24VDC 2 n/o
751101
GTIN: 4046548025576
PNOZsigma safety relay (standalone), inputs: 1-channel wiring wiring, manual/automatic start, outputs: 2 N/O, 1 SC, UB 24 V DC, width: 12.5 mm, plug-in spring-loaded terminals, monitoring ofE-STOP , safety gates.

On request
PNOZ s2 24VDC 3 n/o 1 n/c
750102
GTIN: 4046548025699
PNOZsigma safety relay (standalone), inputs: 1-channel wiring wiring without detection of shorts across contacts, manual/automaticstart, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates.

On request
PNOZ s2 C 24VDC 3 n/o 1 n/c
751102
GTIN: 4046548025569
PNOZsigma safety relay (standalone), inputs: 1-channel wiring without detection of shorts across contacts, manual/automaticstart, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.

On request
PNOZ s3 24VDC 2 n/o
750103
GTIN: 4046548025682
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual/automatic start, outputs: 2 N/O, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in plug-in terminals of screw type, monitoring of E-STOP, safety gates, light guard.

On request
PNOZ s3 C 24VDC 2 n/o
751103
GTIN: 4046548025552
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual/automatic start, outputs: 2 N/O, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates, lightguard.

On request
PNOZ s4 24VDC 3 n/o 1 n/c
750104
GTIN: 4046548025675
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual/automatic start, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates, light guard.

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use