Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Pilz Education System, modular training system, operator terminalactuator technology
conveyor, machine model with optoelectronic protective device,
operator terminal labelling in English, accompanying documents inEnglish and
German.
On request
Y-adapter to connect the transmitter and receiver for PSENopt II
Advanced uncoded to an FS input, 5-pin M12 male connector (X3,
evaluation unit connection), straight, A-coded to 5-pin M12 female
connector (X1, transmitter), straight, A-coded and 5-pin M12 female
connector (X2, receiver), straight, A-coded
On request
Connection cable, PUR, yellow RAL1003, 12-pin, straight M12 socket, on
open cable end, 0.25 mm², A-coded, cable length: 80 m
On request
Adapter for using the PITgatebox IOLS without further series connection
of Pilz sensors, 8-pin M12 male connector, straight, A-coded and 5-pin
M12 female connector, straight, A-coded to 5-pin M12 male connector,
straight, A-coded, cable length: 0.15 m
On request
Terminating plug with a 120 Ω resistor between Pin 4 and Pin 5. Suitable
for the Interface: CANopen.
On request
Connection lead, PUR, green RAL6018, Ethernet Cat5e, shielded,
suitable for drag chains, 4-pin, connector straight M12 D-coded, onconnector
straight Industrial Mini I/O, cable length: 5 m
On request
Connection cable, 19-pin M23 female connector, straight, N-coded,
conductor cross section: 19 x 0.25 mm², cable length: 2 m
On request
Connection cable, 19-pin M23 female connector, straight, N-coded,
conductor cross section: 19 x 0.25 mm², cable length: 3 m
On request
Connection cable, 19-pin M23 female connector, straight, N-coded,
conductor cross section: 19 x 0.25 mm², cable length: 5 m
On request
Connection cable, 19-pin M23 female connector, straight, N-coded,
conductor cross section: 19 x 0.25 mm², cable length: 10 m
On request
Connection cable, 19-pin M23 female connector, straight, N-coded,
conductor cross section: 19 x 0.25 mm², cable length: 20 m
On request
Connection cable, 19-pin M23 female connector, straight, N-coded,
conductor cross section: 19 x 0.25 mm², cable length: 30 m
On request
Connection cable, 19-pin M23 female connector, straight, N-coded,
conductor cross section: 19 x 0.25 mm², cable length: 50 m
On request
Connection cable for PSENscan, 17-pin M12 female connector, straight, A-
coded, shielded, cable length: 2 m
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer