text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
333 Products found
PES actuator board op-conveyor en
6S000002
GTIN: 4046548094343
Pilz Education System, modular training system, operator terminalactuator technology conveyor, machine model with optoelectronic protective device, operator terminal labelling in English, accompanying documents inEnglish and German.

On request
Reference HAWA-Please change discription
IT533152

On request
Reference HAWA-Please change discription
IT533153

On request
Reference HAWA-Please change discription
IT533151

On request
Reference HAWA-Please change discription
IT540334

On request
Reference HAWA-Please change discription
IT533121

On request
Adapter/OP/M12-5SFX/M12-5SFX/M12-5SMX/PT
C1000083
GTIN: 4046548110678
Y-adapter to connect the transmitter and receiver for PSENopt II Advanced uncoded to an FS input, 5-pin M12 male connector (X3, evaluation unit connection), straight, A-coded to 5-pin M12 female connector (X1, transmitter), straight, A-coded and 5-pin M12 female connector (X2, receiver), straight, A-coded

On request
PSEN cable M12-12sf 80m
570363
GTIN: 4046548111705
Connection cable, PUR, yellow RAL1003, 12-pin, straight M12 socket, on open cable end, 0.25 mm², A-coded, cable length: 80 m

On request
Adapter/GB/M12-8SMX/M12-5SFX/M12-5SMX/PT
C1000081
GTIN: 4046548110173
Adapter for using the PITgatebox IOLS without further series connection of Pilz sensors, 8-pin M12 male connector, straight, A-coded and 5-pin M12 female connector, straight, A-coded to 5-pin M12 male connector, straight, A-coded, cable length: 0.15 m

On request
Connector/CA/M12-5SMX/A/TR
C1000058
GTIN: 4046548105032
Terminating plug with a 120 Ω resistor between Pin 4 and Pin 5. Suitable for the Interface: CANopen.

On request
Reference HAWA-Please change discription
IT540321

On request
PSEN cable M12-4sm MIOsm MOVE, 5m
584568
GTIN: 4046548105636
Connection lead, PUR, green RAL6018, Ethernet Cat5e, shielded, suitable for drag chains, 4-pin, connector straight M12 D-coded, onconnector straight Industrial Mini I/O, cable length: 5 m

On request
Cable/XX/M23-19SF/XXX-XXXX/X/002/0Q25/XX
C1000071
Connection cable, 19-pin M23 female connector, straight, N-coded, conductor cross section: 19 x 0.25 mm², cable length: 2 m

On request
Cable/XX/M23-19SF/XXX-XXXX/X/003/0Q25/XX
C1000072
Connection cable, 19-pin M23 female connector, straight, N-coded, conductor cross section: 19 x 0.25 mm², cable length: 3 m

On request
Cable/XX/M23-19SF/XXX-XXXX/X/005/0Q25/XX
C1000073
Connection cable, 19-pin M23 female connector, straight, N-coded, conductor cross section: 19 x 0.25 mm², cable length: 5 m

On request
Cable/XX/M23-19SF/XXX-XXXX/X/010/0Q25/XX
C1000074
Connection cable, 19-pin M23 female connector, straight, N-coded, conductor cross section: 19 x 0.25 mm², cable length: 10 m

On request
Cable/XX/M23-19SF/XXX-XXXX/X/020/0Q25/XX
C1000075
Connection cable, 19-pin M23 female connector, straight, N-coded, conductor cross section: 19 x 0.25 mm², cable length: 20 m

On request
Cable/XX/M23-19SF/XXX-XXXX/X/030/0Q25/XX
C1000076
Connection cable, 19-pin M23 female connector, straight, N-coded, conductor cross section: 19 x 0.25 mm², cable length: 30 m

On request
Cable/XX/M23-19SF/XXX-XXXX/X/050/0Q25/XX
C1000077
Connection cable, 19-pin M23 female connector, straight, N-coded, conductor cross section: 19 x 0.25 mm², cable length: 50 m

On request
PSEN sc cable M12-17sf sh, 2m
C1000063
GTIN: 4046548107227
Connection cable for PSENscan, 17-pin M12 female connector, straight, A- coded, shielded, cable length: 2 m

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use