Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PMC SC6A062R/EC 2x 4,5A
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 2x 4.5 A @ 4kHz / 2x 4.0 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 2x 3.1 KVA.
Without brake resistor.
Option:
Safety module SR6 (STO using terminals) and EtherCat.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PMC SC6A062 terminal set (R)
Phase-out article
Terminal set for drive controllers SC6A062R with STO using terminals
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A062 terminal set (Z/U/Y/X)
Phase-out article
Terminal set for drive controllers SC6A062Z, SC6A062U, SC6A062Y,
SC6A062X
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A062Y/EC 2x 4,5A
Phase-out article
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 2x 4.5 A @ 4kHz / 2x 4.0 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 2x 3.1 KVA.
Without brake resistor.
Option:
Safety module SY6 (STO and SS1 using FSoE) and EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A162 terminal set (Z/U/Y/X)
Phase-out article
Terminal set for drive controllers SC6A162Z, SC6A162U, SC6A162Y,
SC6A162X
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A162 terminal set (R)
Phase-out article
Terminal set for drive controllers SC6A162R with STO using terminals
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A162Y/EC 2x 10A
Phase-out article
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 2x 10 A @ 4kHz / 2x 9.0 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 2x 6.95 KVA.
Without brake resistor.
Option:
Safety module SY6 (STO and SS1 using FSoE) and EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A261 terminal set (R)
Phase-out article
Terminal set for drive controllers SC6A261R with STO using terminals
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A162R/EC 2x 10A
Phase-out article
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 2x 10 A @ 4kHz / 2x 9.0 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 2x 6.95 KVA.
Without brake resistor.
Option:
Safety module SR6 (STO using terminals) and EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A062Z/EC 2x 4,5A
Phase-out article
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 2x 4.5 A @ 4kHz / 2x 4.0 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 2x 3.1 KVA.
Without brake resistor.
Option:
Without Safety module technology, with EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A162Z/EC 2x 10A
Phase-out article
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 2x 10 A @ 4kHz / 2x 9.0 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 2x 6.95 KVA.
Without brake resistor.
Option:
Without Safety module technology, with EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A261Z/EC 1x 19A
Phase-out article
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 1x 19 A @ 4kHz / 1x 15 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 13.2 KVA.
Without brake resistor.
Option:
Without Safety module technology, with EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A261R/EC 1x 19A
Phase-out article
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 1x 19 A @ 4kHz / 1x 15 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 13.2 KVA.
Without brake resistor.
Option:
Safety module SR6 (STO using terminals) and EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A261Y/EC 1x 19A
Phase-out article
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 1x 19 A @ 4kHz / 1x 15 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 13.2 KVA.
Without brake resistor.
Option:
Safety module SY6 (STO and SS1 using FSoE) and EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A261 terminal set (Z/U/Y/X)
Phase-out article
Terminal set for drive controllers SC6A261Z, SC6A261U, SC6A261Y,
SC6A261X
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A062X/EC 2X 4,5A
Phase-out article
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 2x 4.5 A @ 4kHz / 2x 4.0 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 2x 3.1 KVA.
Without brake resistor.
Option:
Safety module SX6 (safety functions in accordance with EN 61800-5-2
using FSoE) and EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A162X/EC 2X 10A
Phase-out article
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 2x 10 A @ 4kHz / 2x 9.0 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 2x 6.95 KVA.
Without brake resistor.
Option:
Safety module SX6 (safety functions in accordance with EN 61800-5-2
using FSoE) and EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A261X/EC 1X 19A
Phase-out article
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 1x 19 A @ 4kHz / 1x 15 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 13.2 KVA.
Without brake resistor.
Option:
Safety module SX6 (safety functions in accordance with EN 61800-5-2
using FSoE) and EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A062U/PN 2x 4,5A
Phase-out article
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 2x 4.5 A @ 4kHz / 2x 4.0 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 2x 3.1 KVA.
Without brake resistor.
Option:
Safety module SU6 (STO and SS1 using PROFIsafe) and PROFINET.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A062Z/PN 2x 4,5A
Phase-out article
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 2x 4.5 A @ 4kHz / 2x 4.0 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 2x 3.1 KVA.
Without brake resistor.
Option:
Without safety technology, with PROFINET.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer