Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PMCprotego D.CAN-Adapter 01-24A
Fieldbus junction box for PMCprotego D (size 1.5 A to 24 A) Interfaces:
CAN-in, CAN-out, RS232 with termination and monitoring voltage switch.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC Expansion Card PosI/O
Phase-out article
Card can be used in PMCprotego Connector X5 (e.g. for Encoder
emulation).
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego motor connector kit
Phase-out article
consisting of connector X9 and shielded terminal for devices up to 24
A.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
Brake resistor 600W/23R/T/U
Phase-out article
suitable for the PMCprotego D/24A Type: FZECQU 400x65-23 Performance
at 40? C/100 % ED: 600 W Resistance value: 23 OHM Temperature switch
180? C: Signal contact 2A/24 V DC (DC11) UL version.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
Brake resistor 600W/33R/T/U
Phase-out article
suitable for the PMCprotego D/01-12A and PMCtendo DD4/01-20A Type:
FZECQU 400 x 65-33 Performance at 40? C/100 % ED: 600 W Resistance
value: 33 OHM Temperature switch 180? C: Signal contact 2A/24 V DC
(DC11) UL version.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
Brake resistor 1600W/33R/T/U
Phase-out article
suitable for the PMCprotego D/01-12A and PMCtendo DD4/01-20A Type:
FZZCQU 500 x 65-33 Performance at 40? C/100 % ED: 1600 W Resistance
value: 33 OHM Temperature switch 180? C: Signal contact 2A/24 V DC
(DC11) UL version.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
Brake resistor 1600W/23R/T/U
Phase-out article
suitable for the PMCprotego D/24A Type: FZZCQU 500 x 65-23 Performance
at 40? C/100 % ED: 1600 W Resistance value: 23 OHM Temperature switch
180? C: Signal contact 2A/24 V DC (DC11) UL version.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCcable M2/C2B2/015/1Q5/S1
Phase-out article
Power cable; Cable assembled on both sides Connector <> con.23 round
connector 8-pin SpeedTec; No. of wires and cross section (4x1.5+1x
(2x1.0)) suitable for PMCprotego D.01-24 and the motors PMCtendo
SZ.4x…K bis SZ.73…K; Length 15 m.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCcable M2/C2B2/005/1Q5/S1
Phase-out article
Power cable; Cable assembled on both sides Connector <> con.23 round
connector 8-pin SpeedTec; No. of wires and cross section (4x1.5+1x
(2x1.0)) suitable for PMCprotego D.01-24 and the motors PMCtendo
SZ.4x…K bis SZ.73…K; Length 5 m.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCcable FD/D4B6/015/Q25/S1
Phase-out article
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15
connector <> con.23 round connector 12-pin SpeedTec; suitable for all
PMC servo controllers (DD5, protego) and the motors PMCtendo SZ4x to
SZ8x; Length: 15 m.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCcable FD/D4B6/010/Q25/S1
Phase-out article
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15
connector <> con.23 round connector 12-pin SpeedTec; suitable for all
PMC servo controllers (DD5, protego) and the motors PMCtendo SZ4x to
SZ8x; Length: 10 m.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCcable FD/D4B6/005/Q25/S1
Phase-out article
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15
connector <> con.23 round connector 12-pin SpeedTec; suitable for all
PMC servo controllers (DD5, protego) and the motors PMCtendo SZ4x to
SZ8x; Length: 5 m.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCcable M2/C2B2/010/1Q5/S1
Phase-out article
Power cable; Cable assembled on both sides Connector <> con.23 round
connector 8-pin SpeedTec; No. of wires and cross section (4x1.5+1x
(2x1.0)) suitable for PMCprotego D.01-24 and the motors PMCtendo
SZ.4x…K bis SZ.73…K; Length 10 m.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotegoD 01-24 spare part plug set
Phase-out article
suitable for the device series PMCprotegoD 01-24 consisting of:
Connector X3A, X3B, X4A, X4B Connector X0, X8.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC Expansion Card PosI/O-AIO
Phase-out article
Card can be used in PMCprotego Connector X5 (e.g. for Encoder
emulation) Connector X3C (2 analogue inputs and 2 analogue outputs).
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.CAN-Adapter 48-72A
Phase-out article
Fieldbus junction box for PMCprotego D (size 48 A and 72 A) Interfaces:
CAN-in, CAN-out, RS232 with termination and monitoring voltage switch.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D connector set X8Y + X4A
Phase-out article
Set consists of
connector X8Y Push in spring connection
connector X4A Screw connection with tension sleeve
for device to 24A
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D connector X0Y
Phase-out article
connector X0Y Push in spring connection
for device to 24A
Important information: This item is at the end of the product
lifecycleand therefore will no longer be available in the foreseeable
future.Please get in touch with your PILZ contact to find a
suitablealternative or successor product.
On request
PMCcable M2/C2B5/010/1Q0/S1
Phase-out article
Power cable; Cable assembled on both sides Connector <> con.15 round
connector 9-pin SpringTec; No. of wires and cross section (4x1,0+1x
(2x1,0))suitable for PMCprotego D.01-24 and the motors PMCtendo SZ.3x;
Length 10 m.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCcable M2/C2B5/005/1Q0/S1
Phase-out article
Power cable; Cable assembled on both sides Connector <> con.15 round
connector 9-pin SpringTec; No. of wires and cross section (4x1,0+1x
(2x1,0))suitable for PMCprotego D.01-24 and the motors PMCtendo SZ.3x;
Length 5 m.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer