Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PMCprotego D.01/000/0/0/2/208-480VAC
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.1
kVA Integral brake resistor.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.03/000/0/0/2/208-480VAC
Phase-out article
Servo amplifier, continuous output current at 3 x 400 V AC: 3 A,
peak output current for 2 s: 9 A, peak output current for 5 s: 6 A,
power consumption at S1 operation: 2.2 kVA, integrated brake resistor.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PMCprotego D.12/000/0/0/2/208-480VAC
Phase-out article
Servo amplifier, continuous output current at 3 x 400 V AC: 12 A,
peak output current for 2 s: 24 A, peak output current for 5 s: 24 A,
power consumption at S1 operation: 9 kVA, integrated brake resistor.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PMCprotego D.24/000/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax
(5 s) = 48 A; Power consumption in S1 mode: 18 kVA Integral brake
resistor.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.06/000/0/0/2/208-480VAC
Phase-out article
Servo amplifier, continuous output current at 3 x 400 V AC: 6 A,
peak output current for 2 s: 18 A, peak output current for 5 s: 12 A,
power consumption at S1 operation: 4.5 kVA, integrated brake resistor.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PMCprotego D.01/100/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.1
kVA Integral brake resistor Further hardware options: Expansion card
I/O.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.06/200/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax
(2 s) = 18 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4.5 kVA
Integral brake resistor Further hardware options: Expansion card
PROFIBUS-DP slave.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.03/010/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax
(2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2.2 kVA
Integral brake resistor Further hardware options: Expansion card
PosI/O.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.03/200/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax
(2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2.2 kVA
Integral brake resistor Further hardware options: Expansion card
PROFIBUS-DP slave.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.03/100/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax
(2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2.2 kVA
Integral brake resistor Further hardware options: Expansion card I/O.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.12/200/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax
(5 s) = 24 A; Power consumption in S1 mode: 9 kVA Integral brake
resistor Further hardware options: Expansion card PROFIBUS-DP slave.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.12/100/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax
(5 s) = 24 A; Power consumption in S1 mode: 9 kVA Integral brake
resistor Further hardware options: Expansion card
I/O.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.24/010/0/P/2/208-480VAC
Phase-out article
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 24 A; Imax (2 s) = 72 A; Imax (5
s) = 48 A; Power consumption in S1 mode: 18 kVA Integral brake
resistor Further hardware options: Expansion card PosI/O.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.24/200/0/P/2/208-480VAC
Phase-out article
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 24 A; Imax (2 s) = 72 A; Imax (5
s) = 48 A; Power consumption in S1 mode: 18 kVA Integral brake
resistor Further hardware options: Expansion card PROFIBUS-DP slave.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.12/010/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax
(5 s) = 24 A; Power consumption in S1 mode: 9 kVA Integral brake
resistor Further hardware options: Expansion card PosI/O.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.12/010/0/P/2/208-480VAC
Phase-out article
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 12 A; Imax (2 s) = 30 A; Imax (5
s) = 24 A; Power consumption in S1 mode: 9 kVA Integral brake resistor
Further hardware options: Expansion card PosI/O.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.12/200/0/P/2/208-480VAC
Phase-out article
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 12 A; Imax (2 s) = 30 A; Imax (5
s) = 24 A; Power consumption in S1 mode: 9 kVA Integral brake resistor
Further hardware options: Expansion card PROFIBUS-DP slave.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.24/100/0/P/2/208-480VAC
Phase-out article
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 24 A; Imax (2 s) = 72 A; Imax (5
s) = 48 A; Power consumption in S1 mode: 18 kVA Integral brake
resistor Further hardware options: Expansion card I/O.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.12/100/0/P/2/208-480VAC
Phase-out article
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 12 A; Imax (2 s) = 30 A; Imax (5
s) = 24 A; Power consumption in S1 mode: 9 kVA Integral brake resistor
Further hardware options: Expansion card I/O.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCprotego D.24/200/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax
(5 s) = 48 A; Power consumption in S1 mode: 18 kVA Integral brake
resistor Further hardware options: Expansion card PROFIBUS-DP slave.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer