text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
70 Products found
PSEN ml b 1.1 unit
570400
GTIN: 4046548081725
Safety guard locking device PSENmlock, coded, with safety switch and actuator, with guard locking, with power reset, 8-pin M12 maleconnector, 0.23 m cable, single connection

On request
PSEN ml b 2.1 unit
570402
GTIN: 4046548081732
Safety guard locking device PSENmlock, fully coded, with safety switchand actuator, with guard locking, with power reset, 8-pin M12 maleconnector, 0.23 m cable, single connection

On request
PSEN ml s 1.1 unit
570406
GTIN: 4046548090383
Safety guard locking device PSENmlock, coded, with safety switch and actuator, with guard locking, with power reset, 12-pin M12 maleconnector, 0.23 m cable, series connection

On request
PSEN ml escape release cordset 1,5m
570470
GTIN: 4046548090482
Push/pull cable release for the safety gate system PSENmlock, cable length 1.5m, package content = Push/pull cable and operator element

On request
PSEN ml sa 2.1 unit
570432
GTIN: 4046548098198
Safety guard locking device PSENmlock, fully coded, with safety switchand actuator, with guard locking, with automatic reset, 12-pin M12 male connector, 0.23 m cable, series connection

On request
PSEN ml ba 1.1 unit
570424
GTIN: 4046548098211
Safety guard locking device PSENmlock, coded, with safety switch and actuator, with guard locking, with automatic reset, 8-pin M12 male connector, 0.23 m cable, single connection

On request
PSEN ml 2.1 actuator
570481
GTIN: 4046548081800
Actuator, fully coded, for safety guard locking device PSENmlock

On request
PSEN ml b 2.1 switch
570403
GTIN: 4046548081770
Safety switch, fully coded, for safety guard locking device PSENmlock, with guard locking, with power reset, 8-pin M12 male connector, 0.23 mcable, single connection

On request
PSEN ml b 1.1 switch
570401
GTIN: 4046548081763
Safety switch, coded, for safety guard locking device PSENmlock, with guard locking, with power reset, 8-pin M12 male connector, 0.23mcable, single connection

On request
PSEN ml 1.1 actuator
570480
GTIN: 4046548081794
Actuator, coded, for safety guard locking device PSENmlock

On request
PSEN ml b 2.2 unit
570404
GTIN: 4046548081756
Safety guard locking device PSENmlock, uniquely coded, with safetyswitch and actuator, with guard locking, with power reset, 8-pin M12 maleconnector, 0.23 m cable, single connection

On request
PSEN ml b 2.2 switch
570405
GTIN: 4046548081787
Safety switch, uniquely coded, for safety guard locking devicePSENmlock, with guard locking, with power reset, 8-pin M12 male connector, 0.23 mcable, single connection

On request
PSEN ml ba 2.1 unit
570426
GTIN: 4046548098235
Safety guard locking device PSENmlock, fully coded, with safety switchand actuator, with guard locking, with automatic reset, 8-pin M12 male connector, 0.23 m cable, single connection

On request
PSEN ml ba 2.1 switch
570427
GTIN: 4046548098242
Safety switch, fully coded, for safety guard locking device PSENmlock, with guard locking, with automatic reset, 8-pin M12 male connector, 0.23m cable, single connection

On request
PSEN ml ba 2.2 switch
570429
GTIN: 4046548098266
Safety switch, uniquely coded, for safety guard locking devicePSENmlock, with guard locking, with automatic reset, 8-pin M12 male connector, 0.23m cable, single connection

On request
PSEN ml 1.1 round actuator
570482
GTIN: 4046548094954
Actuator with rounded head, coded, for safety guard locking device PSENmlock,

On request
PSEN ml DHM down l 2.1
6O000006
GTIN: 4046548095074
Handle module for fully coded and uniquely fully coded PSENmlockswitches installed with cable outlet to the bottom, left-hand gate end stop. PU =1 door handle module with handle with yellow grip insert and handle withred grip insert (escape release handle).

On request
PSEN ml sa 2.2 unit
570434
GTIN: 4046548098310
Safety guard locking device PSENmlock, uniquely coded, with safetyswitch and actuator, with guard locking, with automatic reset, 12-pin M12 male connector, 0.23 m cable, series connection

On request
PSEN ml DHM down r 1.1
6O000007
GTIN: 4046548095081
Handle module for coded PSENmlock switches installed with cable outletto the bottom, right-hand gate end stop. PU = 1 door handle module with handlewith yellow grip insert and handle with red grip insert (escape release handle).

On request
PSEN ml sa 2.2 switch
570435
GTIN: 4046548098327
Safety switch, uniquely coded, for safety guard locking devicePSENmlock, with guard locking, with automatic reset, 12-pin M12 male connector,0.23 m cable, series connection

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use