text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
26 Products found
PIT oe 4S
402311
GTIN: 4046548097962
Pushbutton unit with 4 LED pushbuttons, including fixing nuts. Optional accessories for PIT m4 SEU [402250].

On request
PIT oe 1S-L1-M12/4
402312
Illuminated pushbutton with 4-pin M12 connection, 1 N/O, installationsize: 22.3 mm. Coloured disks not included.

On request
PIT oe ETH
402314
GTIN: 4046548107555
Activatable Ethernet interfaces (RJ45), supply and input voltage 24 V

On request
PIT oe ETH 5V
402315
Activatable Ethernet interfaces (RJ45), supply and input voltage 5 V

On request
PIT oe ETH connector spring load
402318
GTIN: 4046548107838
Connector for PIT oe ETH [402314] as a spare part, consisting of 1 x5-pin female connector (spring force), cable outlet straight

On request
PIT oe ETH sealing cap
402319
GTIN: 4046548107845
Sealing cap for PIT oe ETH [402314] as a spare part

On request
PIT oe DIN rail adapter
402325
GTIN: 4046548109955
DIN top hat rail adapter for operation elements PIToe (PIT oe ETH)

On request
PITreader sticker ye 2
402342
GTIN: 4046548105308
Transponder sticker for authentication system PITreader Card, authorisation for operating modes 1 and 2 Colour: yellow Material: Plastic

On request
PITreader card ye 5 service
402339
GTIN: 4046548105278
Transponder card for authentication system PITreader Card, authorisation for operating modes 1, 2, 3 4 and 5 (service) Colour: yellow Material: Plastic

On request
PITreader sticker ye 5
402345
GTIN: 4046548105322
Transponder sticker for authentication system PITreader Card, authorisation for operating modes 1, 2, 3, 4 and 5 Colour: yellow Material: Plastic

On request
PITreader sticker ye 4
402344
GTIN: 4046548107593
Transponder sticker for authentication system PITreader Card, authorisation for operating modes 1, 2, 3 and 4 Colour: yellow Material: Plastic

On request
PITreader card ye 3
402333
GTIN: 4046548105216
Transponder card for authentication system PITreader Card, authorisation for operating modes 1, 2 and 3 Colour: yellow Material: Plastic

On request
PITreader card ye 1
402331
GTIN: 4046548105094
Transponder card for authentication system PITreader Card, authorisation for operating mode 1 Colour: yellow Material: Plastic

On request
PITreader sticker ye 5 service
402349
GTIN: 4046548105360
Transponder sticker for authentication system PITreader Card, authorisation for operating modes 1, 2, 3, 4 and 5 (service) Colour: yellow Material: Plastic

On request
PITreader card ye 2
402332
GTIN: 4046548105209
Transponder card for authentication system PITreader Card, authorisation for operating modes 1 and 2 Colour: yellow Material: Plastic

On request
PITreader card ye 4
402334
GTIN: 4046548105223
Transponder card for authentication system PITreader Card, authorisation for operating modes 1, 2, and 3 Colour: yellow Material: Plastic

On request
PITreader card ye 5
402335
GTIN: 4046548105230
Transponder card for authentication system PITreader Card, authorisation for operating modes 1, 2, 3, 4 and 5 Colour: yellow Material: Plastic

On request
PITreader sticker ye g
402340
GTIN: 4046548105285
Transponder sticker for authentication system PITreader Card, authorisations freely configurable Colour: yellow Material: Plastic

On request
PITreader card ye g
402330
GTIN: 4046548105087
Transponder card for authentication system PITreader Card, authorisations freely configurable Colour: yellow Material: Plastic

On request
PITreader sticker ye 1
402341
GTIN: 4046548105292
Transponder sticker for authentication system PITreader Card, authorisation for operating mode 1 Colour: yellow Material: Plastic

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use