Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PIT es Set10u-5ns basic
PITestop active, set consisting of E-STOP pushbutton can be
activated/deactivated with flashing function, without logo and without
E-STOP symbol, with contact block with dropout protection in accordance
with EN 60947-5-1 and EN 60947-5-5 and with LED safety module PCB in the
surface mount housing with M12/5-pin connection - PDP67 8DI ION PIN
assignment, 2 N/C (2 N/C) in quick-connection technology.
On request
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
E-STOP symbol and logo and contact block with monitoring, 2 N/C, with
spring-loaded terminals.
On request
PITestop, E-STOP pushbutton, IP65, diameter 68 mm (large version),
unprinted (without logo), mounting diameter 22.3 mm.
On request
PITestop, operating stop pushbutton IP65, LED ring illumination incl.
connection module, installation diameter: 22.3 mm.
On request
PITestop, operating stop pushbutton IP65, installation diameter: 22.3mm.
On request
PITestop, operating stop pushbutton IP65, key switch, installationdiameter:
22.3 mm.
On request
PITestop, contact block, 1 N/C, terminal (screw type).
On request
PITestop, contact block, 1 N/O, terminal (screw type).
On request
PITestop, contact block, 1 N/C + 1 N/C with monitoring, terminals
(screw type).
On request
PITestop, contact block, 1 N/C + 1 N/C with monitoring, 1 N/O, terminals
(screw type).
On request
PITestop, contact block, 2 N/C, terminal (screw type).
On request
PITestop, contact block, 1 N/C with monitoring, terminal (screw type).
On request
PITestop, contact block, 1 N/C, 1 N/O, terminal (screw type).
On request
PITestop, contact block, 1 N/C with monitoring, terminal (screw type).
On request
PITestop, contact block, 1 N/C, terminal (screw type).
On request
PITestop, contact block, 2 N/C, 1 N/O, terminals (screw type).
On request
PITestop, contact block, 1 N/C with monitoring, 1 N/O, terminals
(screw type).
On request
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of:
E-STOP pushbutton with contact block, 2 N/C, terminals (screw type).
On request
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
contact block, 2 N/C, 1 N/O terminals (screw type).
On request
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
contact block, 2 N/C terminals (screw type).
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer