text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
16 Products found
PNOZ m EF 16DI
772140
GTIN: 4046548069655
Configurable safe small controllers PNOZmulti 2, expansion module, 16 safe digital inputs.

On request
PNOZ m EF 4AI
772160
GTIN: 4046548069624
Configurable safe small controllers PNOZmulti 2, expansion module, 4 safe analogue inputs, 4..20 mA.

On request
PNOZ m EF 8DI4DO
772142
GTIN: 4046548069402
Configurable safe small controllers PNOZmulti 2, expansion module, 8 safe digital inputs, 4 safe semiconductor outputs.

On request
PNOZ m EF 4DI4DOR
772143
GTIN: 4046548069631
Configurable safe small controllers PNOZmulti 2, expansion module, 4 safe digital inputs, 4 safe relay outputs.

On request
PNOZ m EF 8DI2DOT
772144
GTIN: 4046548069648
Configurable safe small controllers PNOZmulti 2, expansion module, 8 safe inputs, 2 safe dual-pole semiconductor outputs.

On request
PNOZ m EF 1MM
772170
GTIN: 4046548069600
Configurable safe small controllers PNOZmulti 2, expansion module, safe monitoring of 1 axis.

On request
PNOZ m EF 2MM
772171
GTIN: 4046548069617
Configurable safe small controllers PNOZmulti 2, expansion module, safe monitoring of 2 axes.

On request
PNOZ m EF Multi Link
772120
GTIN: 4046548069693
Configurable safe small controllers PNOZmulti 2, expansion module safe connection of 2 configurable safe small controllers PNOZmulti 2.

On request
PNOZ m EF PDP Link
772121
GTIN: 4046548069686
Configurable safe small controllers PNOZmulti 2, expansion module, safe decentralised I/O modules.

On request
PDP67 F 8DI4DO 5/5 VA ION
772601
GTIN: 4046548105391
Decentralised input/output module for PNOZmulti 2, protection type Ip67, stainless steel connections, connection via connection module PDP link,8 safe digital inputs, 4 safe outputs, 8 outputs configurable as standard, test pulse or 24 V, connections 4 x M12 5-pin.

On request
PDP67 F 10DI4DO 5/8 ION
772610
GTIN: 4046548105407
Decentralised input/output module for PNOZmulti 2, protection type Ip67, connection via connection module PDP link, 10 safe digital inputs, 4 safe digital outputs, 8 outputs configurable as standard, test pulse or 24 V, connections 2 x M12 5-pin and 2 x M12 8-pin.

On request
PDP67 F 10DI4DO 5/8 VA ION
772611
GTIN: 4046548105414
Decentralised input/output module for PNOZmulti 2, protection type IP67, stainless steel connections, connection via connection module PDP link,10 safe digital inputs, 4 safe outputs, 8 outputs configurable as standard, test pulse or 24 V, connections 2 x M12 5- pin and 2 x M12 8-pin.

On request
PDP67 F 8DI4DO 5/5 ION
772600
GTIN: 4046548105384
Decentralised input/output module for PNOZmulti 2, protection type IP67,connection connection via connection module PNOZ m EF PDP link, 8 safe inputs, 4 safe semiconductor outputs, 8 outputs configurable as standard-, test pulse or 24 V outputs, 4 x 5-pin M12 female connector.

On request
PNOZ m EF 4DI4DORD
772145
GTIN: 4046548069587
Configurable safe small controllers PNOZmulti 2, expansion module, 4 safe digital inputs, 4 safe relay outputs, diverse, to control the safety valves of a furnace in accordance with EN 50156.

On request
PNOZ m EF 1MM2DO
772172
GTIN: 4046548070651
Configurable safe small controllers PNOZmulti 2, expansion module, safe monitoring of 1 axis, 2 safe outputs, cascading input.

On request
PNOZ m EF 2DOR
772146
GTIN: 4046548103649
Configurable safe small controllers PNOZmulti 2, expansion module, 2 safe relay outputs.

On request

Save basket

Create a new order or get an individual offer

Select intended use