text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
62 Products found
PNOZ m B0
772100
GTIN: 4046548059137
Configurable safe small controllers PNOZmulti 2, base unit, expandable, 20 safe digital inputs, 4 safe semiconductor outputs.

On request
PNOZ m B1
772101
GTIN: 4046548069419
Configurable safe small controllers PNOZmulti 2 base unit, expandable, Ethernet interface with switch, USB 20 memory.

On request
PNOZ m B1 Burner
772102
GTIN: 4046548096514
Configurable safe small controllers PNOZmulti 2, base unit, expandable, communication connection, 2 Ethernet interfaces, USB memory, specifically for burner applications.

On request
PNOZ m B0 Revision 3.3 Bundle
772714
GTIN: 4046548110272
Konfigurierbare sichere Kleinsteuerungen PNOZmulti 2, Basisgerät, erweiterbar, 20 sichere digitale Eingänge, 4 sichere Halbleiterausgänge. PNOZ m B0 (772100) Revision 3.x mit erweiterten Funktionen.

On request
Cable/XX/USB-ASMX/MIN-BAMX/U/003/Q009/SH
772300
GTIN: 4046548107128
Connection lead, USB 2.0 Type A on USB 2.0 Type Mini-B, conductor cross section: 0.09 mm², shielded, cable length: 3 m

On request
PNOZ m Spring Terminal X1
751018
GTIN: 4046548106244
Plug-in spring-loaded terminal X1 for configurable safe small controllers PNOZmulti 2, coding type 2.

On request
PNOZ m Screw Terminal X1
750018
GTIN: 4046548106237
Plug-in screw terminal X1 for configurable safe small controllers PNOZmulti 2, coding type 2.

On request
USB Memory 512MB
779213
GTIN: 4046548083859
USB memory, 512 MB, for PNOZ m B1, base unit PNOZmulti 2.

On request
Chipcard 1 piece 32kB
779211
GTIN: 4046548009057
PNOZmulti chip card, 1 piece, 32 kB.

On request
Set 5 Spring Terminals
751017
GTIN: 4046548088045
Set of plug-in screw terminals for PNOZ m EF SafetyNet, communication module, small controllers PNOZmulti 2.

On request
PSEN im1
535130
GTIN: 4046548026795
Interfaces PSEN im1 for connecting and evaluating several pressure-sensitive safety mats to the PNOZmulti system, 96 x 48 x 43.5mm (H x W x D), connection type spring-loaded terminals.

On request
PNOZmulti Chipcard Set  10 piece 8KB
779200
GTIN: 4046548009071
PNOZmulti chip card, set 10 pieces, 8 kB.

On request
PNOZmulti Chipcard Holder (Sparepart)
779240
Bracket for chip card, for PNOZmulti, PSSu H PN, PSSu WR, PSSu WB.

On request
PNOZmulti Seal 12 pieces
779250
GTIN: 4046548009019
Label for chip card, small controllers PNOZmulti, 12 pieces.

On request
PNOZmulti Chipcard 1 piece 8kb
779201
GTIN: 4046548009064
PNOZmulti chip card, 1 piece, 8 kB.

On request
PNOZmulti Chipcard Set 10 pieces 32kB
779212
GTIN: 4046548009040
PNOZmulti chip card, set 10 pieces, 32 kB.

On request
PNOZ Chip Card Reader
779230
GTIN: 4046548009033
Chip card reader for PNOZmulti, PNOZ s30, PSSu H PN, PSSu WR, PSSu WB.

On request
PNOZ mm0.xp terminator left (10 pcs.)
779261
GTIN: 4046548069051
Terminator on the left-hand side of the base unit PNOZmulti, yellow/black (10 pieces).

On request
PNOZ mm0.xp connector left (10 pcs)
779260
GTIN: 4046548067538
Connector for connecting the modules on the left-hand side of the base unit PNOZmulti, yellow/black (10 pieces).

On request
MM A MINI-IO CAB17 2.5m
772249
GTIN: 4046548085655
Motion Monitoring Adapter BOS/REX 15/15 2.5 m.

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use