text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
46 Products found
PNOZ XV3.1P 30/24VDC 3n/o 1n/c 2n/o t
777520
GTIN: 4046548009507
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 N/O t-d, automatic/monitored start, UB = 24 V DC, width: 90 mm, plug-in screw terminals, monitoring of E-STOP, safety gates, light curtain, release time 12 levels 0.1 - 30 s.

On request
PNOZ XV1P 3/24VDC 2n/o 1n/o t
777601
GTIN: 4046548009286
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 1 N/Ot-d, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates, light curtain, release time 0.1 - 3 s.

On request
PNOZ XV1P 30/24VDC 2n/o 1n/o t
777602
GTIN: 4046548009279
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 1 N/Ot-d, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates, light curtain, release time 1 - 30 s.

On request
PNOZ XV2P C 3/24VDC 2n/o 2n/o t
787502
GTIN: 4046548008296
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 N/O t (t = 0.1 - 3 s), automatic/monitored start, UB = 24 V DC, width: 45 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.

On request
PNOZ XV2P C 30/24VDC 2n/o 2n/o t
787500
GTIN: 4046548008302
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 N/O t(t = 0.1 - 30 s), automatic/monitored start, UB = 24 V DC, width: 45 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.

On request
PNOZ XV3P C 3/24 VDC 3n/o 2n/o t
787512
GTIN: 4046548008241
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 2 N/Ot-d (t = 0.1 - 3 s), automatic/monitored start, UB = 24 V DC, width: 45 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.

On request
PNOZ XV3.1P C 30/24-240VACDC 3no 1nc 2no
787530
GTIN: 4046548008197
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 N/O t-d (t = 0.1 - 30 s), automatic/monitored start, UB = 24 - 240 V AC/DC, width: 90 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates, light curtain.

On request
PNOZ XV3.1P C 30/24VDC 3n/o 1n/c 2n/o t
787520
GTIN: 4046548008227
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 N/O t-d (t = 0.1 - 30 s), automatic/monitored start, UB = 24 V DC, width: 90 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.

On request
PNOZ XV3P C 30/24 VDC 3n/o 2n/o t
787510
GTIN: 4046548008265
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 2 N/Ot-d (t = 0.1 - 30 s), automatic/monitored start, UB = 24 V DC, width: 45 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.

On request
PNOZ XV1P C 30/24VDC 2n/o 1n/o t
787602
GTIN: 4046548008029
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 1 N/Ot-d (t = 1 - 30 s), automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates, light curtain.

On request
PNOZ XV1P C 3/24VDC 2n/o 1n/o t
787601
GTIN: 4046548008036
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 1 N/Ot-d (t = 0.1 - 3 s), automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates, light curtain.

On request
PNOZ XV2 300/24VDC 2n/o 2n/o t
774508
GTIN: 4046548011197
Safety relay (standalone), inputs: 1/2-channel wiring with detection of shorts across contacts, outputs: 2 N/O, 2 N/O t-d, UB= 24 V DC, width: 90 mm, screw terminals integrated, E-STOP monitoring,safety gates with 2 delay-on de-energisation contacts, release time 12 levels from0.3 - 300 s.

On request
PNOZ XV2 3/24VDC 2n/o 2n/o t
774502
GTIN: 4046548011234
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 N/Ot-d, UB = 24 V DC, width: 45 mm, screw terminals integrated, E-STOP monitoring, safety gates, with 2 delay-on de-energisation contacts, delay time can be set in 12 levels from 0.1 - 3 s.

On request
PNOZ XV2 30/24VDC 2n/o 2n/o t
774500
GTIN: 4046548011241
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 N/Ot-d, UB = 24 V DC, width: 45 mm, screw terminals integrated, E-STOP monitoring, safety gates, with 2 delay-on de-energisation contacts, delay time can be set in 12 levels from 0.1 - 30 s.

On request
PNOZ XV2 3/24VDC 2n/o 2n/o fix
774505
GTIN: 4046548011210
Safety relay (standalone), inputs: 1/2-channel wiring with detection of shorts across contacts, outputs: 2 N/O, 2 N/O t-d, UB= 24 V DC, width: 45 mm, screw terminals integrated, E-STOP monitoring, safety gates, with 2 delay-on de-energisation contacts, release time 3 s fixed.

On request
PNOZ XV2 0.5/24VDC 2n/o 2n/o fix
774504
GTIN: 4046548011227
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 N/Ot-d, UB = 24 V DC, width: 45 mm, screw terminals integrated, E-STOP monitoring, safety gates, with 2 delay-on de-energisation contacts, delay timepermanently set 0.5 s.

On request
PNOZ X2.4V 1/24VDC 4n/o 1so fix
774517
GTIN: 4046548011142
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 4 N/O t-d, 1SC instantaneous, UB = 24 V DC, width: 45 mm, screw terminals integrated, E-STOP monitoring, safety gates with 4 delay-on de-energisation contacts,release time 1 s fixed.

On request
PNOZ XV3.1 30/24VDC 3n/o 1n/c 2n/o t
774530
GTIN: 4046548011074
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 N/O t-d, UB = 24 V DC, width: 90 mm, screw terminals integrated, E-STOP monitoring, safety gates, with 2 delay-on de-energisation contacts, delay time can be set in 12 levels from 0.1 - 30 s.

On request
PNOZ XV2.1 30/24-240VACDC 2n/o 2n/o t
774550
GTIN: 4046548010930
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 N/Ot-d, UB = 24 - 240 V AC/DC, width: 90 mm, screw terminals integrated, E-STOP monitoring, safety gates with 2 delay-on de-energisation contacts, release time 12levels from 0.1 - 30 s.

On request
PNOZ XV2.1 3/24-240VACDC 2n/o 2n/o t
774552
GTIN: 4046548010923
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 N/Ot-d, UB = 24 - 240 V AC/DC, width: 90 mm, screw terminals integrated, E-STOP monitoring, safety gates with 2 delay-on de-energisation contacts, release time 12levels from 0.1 - 3 s.

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use