text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
9 Products found
PSWZ X1P 0,5V/24-240VACDC coated
777959
GTIN: 4046548057973
Safety relay (standalone), inputs: 1/2-channel wiring, outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.02 - 0.5 VAC/DC, UMmax = 690 V, width: 45 mm, standstill monitor, coated version. The device monitors the EMC voltage created during motor rundown.

On request
PSWZ X1P 0,5V /24-240VACDC 2n/o 1n/c 2so
777949
GTIN: 4046548009156
Safety relay (standalone), inputs: 1/2-channel wiring, outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.02 - 0.5 VAC/DC, UMmax = 690 V, width: 45 mm, standstill monitor. The device monitors the EMC voltage created when motors run down.

On request
PSWZ X1P 0,0075-0,5V/24-240VACDC
777951
GTIN: 4046548049732
Safety relay (standalone), inputs: 1/2-channel wiring, outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.0075 - 0.5 V AC/DC, UMmax = 690 V, width: 45 mm, standstill monitor. The device monitors the EMC voltage created during motor rundown.

On request
PSWZ X1P 3V /24-240VACDC 2n/o 1n/c 2so
777950
GTIN: 4046548009149
Safety relay (standalone), inputs: 1/2-channel wiring, outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.12 - 3 V AC/DC, UMmax = 690 V, width: 45 mm, standstill monitor. The device monitors the EMC voltage created when motors run down.

On request
PSWZ X1P C 0,5V/24-240VACDC 2n/o 1n/c2so
787949
GTIN: 4046548007923
Safety relay (standalone), inputs: Measuring inputs 1/3-phase motors, outputs: 2 N/O, 1 N/C, 2 SC, UB = 24 - 240 V AC/DC, UMmax = 690V, switching threshold 20 - 500 mV, width 45 mm, plug-in spring-loadedterminals, standstill monitor, EMC voltage created during motor rundown.

On request
PSWZ X1P C 3V/24-240VACDC 2n/o 1n/c2so
787950
GTIN: 4046548007916
Safety relay (standalone), inputs: Measuring inputs 1/3-phase motors, outputs: 2 N/O, 1 N/C, 2 SC, UB = 24 - 240 V AC/DC, UMmax = 690V, switching threshold 120 - 3000 mV, width: 45 mm, plug-in spring-loaded terminals, standstill monitoring, the device monitors theEMC voltage created during motor rundown.

On request
PSWZ X1P C 0,0075-0,5V/24-240VACDC
787951
GTIN: 4046548050608
Safety relay (standalone), inputs: Measuring inputs 1/3-phase motors, outputs: 2 N/O, 1 N/C, 2 SC, UB = 24 - 240 V AC/DC, UMmax = 690V, switching threshold 7.5 - 500 mV, width: 45 mm, plug-in spring-loadedterminals, standstill monitor, the device monitors the EMC voltage created during motor rundown.

On request
Reference HAWA-Please change discription
IT80017

On request
Reference HAWA-Please change discription
IT80012

On request

Save basket

Create a new order or get an individual offer

Select intended use