text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
8 Products found
PNOZ 16SP 24VAC 24VDC 2n/o
777070
GTIN: 4046548010114
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC, automatic/manual start, UB = 24 V AC/DC, width: 45 mm, plug-in terminals of screw type, monitoring of E-STOP, safety gates, feedback loop.

On request
PNOZ 16SP 230VAC 24VDC 2n/o
777076
GTIN: 4046548010053
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC, automatic/manual start, UB = 230 V AC/24 V DC, width: 45 mm, plug-in terminals of screw type, monitoring of E-STOP, safety gates, feedback loop.

On request
PNOZ 16 110VAC 24VDC 2n/o
774063
GTIN: 4046548012262
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, UB =110 V AC/24 V DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.

On request
PNOZ 16S 230VAC 24VDC 2n/o 2so
774076
GTIN: 4046548012156
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 230 V AC/ 24 V DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.

On request
PNOZ 16 24VAC 24VDC 2n/o
774060
GTIN: 4046548012293
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, UB =24 V AC/DC, width: 45 mm, screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle), feedback loop.

On request
PNOZ 16 230VAC 24VDC 2n/o
774066
GTIN: 4046548012231
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, UB =230 V AC/24 V DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.

On request
PNOZ 16S 110VAC 24VDC 2n/o 2so
774073
GTIN: 4046548012187
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 110 V AC/ 24 V DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.

On request
PNOZ 16S 24VAC 24VDC 2n/o 2so
774070
GTIN: 4046548012217
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 24 V AC/24 V DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.

On request

Save basket

Create a new order or get an individual offer

Select intended use