text.skipToContent text.skipToNavigation
닫기 

귀하는 Pilz International 웹 사이트에 있습니다.



국가를 선택해 주세요
국가 콘텐츠를 보려면 국가를 선택하십시오.
  • 1(current)
  • 2
  • 3
101개 제품이 발견됨
PNOZ X3P C 24VDC 24VAC 3n/o 1n/c 1so
787310
GTIN: 4046548008456
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC, automatic/monitored start, UB 24 V AC/DC, width: 45 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.

요청
PNOZ X2P 24VACDC 2n/o
777303
GTIN: 4046548009873
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O automatic/manual/monitored start, UB 24 V AC/DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates.

요청
PNOZ 2 230VAC 3n/o 1n/c
775850
GTIN: 4046548061604
Safety relay (standalone), inputs: 1-channel wiring, outputs: 3 N/O, 1 N/C, UB = 230 V AC, width: 90 mm,screw terminals integrated, monitoring of E-STOP, safety gates, feedback loop.

요청
PNOZ 11 24VAC 24VDC 7n/o 1n/c
774080
GTIN: 4046548012132
Safety relay (standalone), inputs: 1/2-channel wiring with detection of shorts across contacts, outputs: 7 N/O, 1 N/C, 1 SC, automatic/manual/monitored start, UB 24 V AC/DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

요청
PNOZ X6 24VAC 24VDC 3n/o
774729
GTIN: 4046548010435
Safety relay (standalone), inputs: 1/2-channel wiring without detection of shorts across contacts, outputs: 3 N/O automatic/manual/monitored start, UB 24 V AC/DC, width: 45 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

요청
PNOZ X13 24VDC 5n/o 1n/c
774549
GTIN: 4046548010947
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 5 N/O, 1 N/C,UB 24 V DC, width: 45 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

요청
PST 4 24 V DC 6N/O 4N/C
720300
GTIN: 4046548013436
Safety relay (standalone), inputs: 2-channel wiring with detection of shorts across contacts, outputs: 6 N/O, 4 N/C, UB = 24V DC, width: 90 mm, screw terminals integrated, safety gate monitor, simultaneity monitoring approx. 4 s, feedback loop.

요청
PNOZ 8 24VDC 3n/o 1n/c 2so
774760
GTIN: 4046548061666
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 SC, UB = 24 V DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

요청
PNOZ X8P 24 VDC 3n/o 2n/c 2so
777760
GTIN: 4046548009217
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 2 N/C,2 SC automatic/monitored start, UB 24 V DC, width: 45 mm, plug-in screw terminals, monitoring of E-STOP, safety gates, light guard.

요청
PNOZ X10.11P 24VDC 6n/o 4n/c 6LED
777750
GTIN: 4046548009231
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 6 N/O, 4 N/C, automatic/monitored start, UB 24 V DC, width: 90 mm, plug-in screw terminals, monitoring of E-STOP, safety gates, light guard sidewards compatibility with PNOZ X10.1.

요청
PNOZ X9P 12VDC 7n/o 2n/c 2so
777607
GTIN: 4046548046304
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, 2 N/C,2 SC, automatic/monitored start, UB = 12 V DC, width: 90 mm, plug-in terminals of screw type, monitoring of E-STOP, safety gates, feedback loop.

요청
PNOZ X9P 24VDC 7n/o 2n/c 2so
777609
GTIN: 4046548009248
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, 2 N/C,2 SC automatic/monitored start, UB = 24 V DC, width: 90 mm, plug-in screw terminals, monitoring of E-STOP, safety gates, light curtain.

요청
PNOZ X9P 24DC 24-240VACDC 7no 2nc 2so
777606
GTIN: 4046548009255
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, 2 N/C,2 SC automatic/monitored start, UB 24 - 240 V AC/DC, width: 90 mm, plug-in screw terminals, monitoring of E-STOP, safety gates, light guard.

요청
PNOZ X7P C 24VAC/DC 2n/o
787059
GTIN: 4046548008753
Safety relay (standalone), inputs: 1-channel wiring, outputs: 2 N/O, automatic/manual start, UB 24 V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.

요청
PNOZ X1P C 24VDC 3n/o 1n/c
787100
GTIN: 4046548008630
Safety relay (standalone), inputs: 1-channel wiring, outputs: 3 N/O, 1 N/C, automatic/manual start, UB 24 V DC, width: 22.5 mm, spring-loaded terminals.

요청
PNOZ X11P C 230-240VAC 7n/o 1n/c 2so
787086
GTIN: 4046548008647
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,2 SC, automatic/ monitored start, UB = 230 - 240 V AC, width: 90 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.

요청
PNOZ X2.8P C 24-240VAC/DC 3n/o 1n/c
787302
GTIN: 4046548008524
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, automatic/manual start, UB 24 - 240 V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates, light guard.

요청
PNOZ X2.9P C 24VDC 3n/o 1n/c
787300
GTIN: 4046548008548
Safety relay (standalone), inputs: 1/2-channel wiring without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, automatic/manual/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.

요청
PNOZ X2.8P C 24VACDC 3n/o 1n/c
787301
GTIN: 4046548008531
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, automatic/manual start, UB 24 V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates, lightguard.

요청
PNOZ X11P C 24VAC 24VDC 7n/o 1n/c 2so
787080
GTIN: 4046548008661
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, 2 N/C,2 SC, automatic/ monitored start, UB = 24 V AC/DC, width: 90 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.

요청
  • 1(current)
  • 2
  • 3

장바구니 저장

새로운 주문을 시작합니다 또는 개별 견적서를 작성합니다.

용도 선택