text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
12 Products found
PSEN opII4F-s-14-180
632091
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1800 mm without dead zone ...

On request
PSEN opII4F-s-14-165
632090
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1650 mm without dead zone ...

On request
PSEN opII4F-s-14-150
632089
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1500 mm without dead zone ...

On request
PSEN opII4F-s-14-135
632088
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1350 mm without dead zone ...

On request
PSEN opII4F-s-14-015
632080
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 150 mm, supply voltage 24 ...

On request
PSEN opII4F-s-14-075
632084
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 750 mm without dead zone, ...

On request
PSEN opII4F-s-14-030
632081
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 300 mm without dead zone, ...

On request
PSEN opII4F-s-14-060
632083
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 600 mm without dead zone, ...

On request
PSEN opII4F-s-14-045
632082
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 450 mm without dead zone, ...

On request
PSEN opII4F-s-14-090
632085
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 900 mm without dead zone, ...

On request
PSEN opII4F-s-14-120
632087
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1200 mm without dead zone ...

On request
PSEN opII4F-s-14-105
632086
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1050 mm without dead zone ...

On request

Save basket

Create a new order or get an individual offer

Select intended use