Safety locking device PSENmlock mini

Strong guard locking. Small and simple to install.

Product picture, safety locking device PSENmlock mini

The safety locking device PSENmlock mini is used for efficient protection of safeguards such as flaps, covers or swing gates and sliding gates, for example. With its compact design of just 30 x 30 x 159 mm, there’s always space for the safety switch, even in space-critical applications. This small safety locking device has a holding force FZH of 1950 N (F1max: 3900 N), enabling safe guard locking for personnel protection applications up to PL d, Cat. 3 of EN ISO 13849-1.

The safety locking device for extra flexibility and productivity

The safety locking device PSENmlock mini offers you an economical solution for safety gate guarding. Designed to be extra compact, the safety locking device is ideal for integrating into your machine and saves valuable space. The PSENmlock mini also offers a high level of flexibility for installation, as the actuator can be attached from the right, left and front. As a result, there is much greater flexibility for designing machines.

PSENmlock mini can be connected in series up to PL d, Category 3, minimising wiring and simplifying commissioning – saving you time and costs.

The bistable guard locking principle guarantees a high level of safety. In the event of a power failure, the last state is maintained and so the gate is either closed and locked, or open. This principle reduces energy consumption, as the guard locking device only needs to have power applied whenever the gate is locked or released. High level of safety through dual-channel operation of the solenoid; in the event of an error, the OSSDs are switched off but guard locking is retained. This can then be released through a targeted, one-off deactivation.

Reliable safeguarding where space is limited – Your benefits

Installed quickly – time saved

  • The PSENmlock mini can be quickly and easily secured with just two screws
  • Flexible actuator can be installed inside and outside the safeguard and can be attached from the right, left and front

Compact design space saved

  • With its compact design of just 30 x 30 x 159 mm, the PSENmlock mini is 60% smaller than the PSENmlock and is ideal for space-critical applications.
  • Can also be used for gates with a minimal gate radius from 200 mm

Strong in use productivity increased

  • Safe holding force FZH up to 1950 N  
  • Bistable guard locking principle ensures safe operation and reduces energy consumption
  • High level of safety up to PL d, Category 3, through dual-channel operation of the solenoid
  • High degree of manipulation protection; coding freely selectable
On the safety locking device PSENmlock mini, the actuator can be attached on the right, left and front
Safety locking device PSENmlock mini and PSENmlock
Detailed view of safety locking device PSENmlock mini

Safety locking device PSENmlock mini in detail

  • Safe guard locking for personnel protection up to PL d, Cat. 3 (EN ISO 13849-1)
  • Robust in use due to safe holding force FZH up to 1950 N, integrated latching force 11 N
  • RFID safety switch with high level of manipulation protection thanks to a coded actuator
  • Protection type IP67
  • High level of safety due to dual-channel operation of the solenoid
  • Simple to operate via the power-to-unlock guard locking principle:
  • bistable guard locking principle ensures safe operation and reduces energy consumption; in the event of a power failure, the OSSDs are switched off and the safeguard remains locked
  • Safe series connection minimises wiring and simplifies commissioning
  • Integrated auxiliary release on two sides
  • Simple installation: M12 plug-in connector, 8 or 12-pin

Economical and reliable safety gate guarding

The safety locking device PSENmlock mini can be used anywhere that movable guards, such as covers, flaps or small swing gates and sliding gates, need safeguarding. Even on plants containing several protective devices, the PSENmlock mini provides efficient safeguarding through safe series connection up to PL d, Cat. 3.

 

Safeguarding of several covers on a filling plant

Graphic showing a person standing before a filling plant with the safety locking device PSENmlock mini and operating a display
  • Safety locking device PSENmlock mini Connected in series
  • Combined with pushbutton unit PITgatebox
  • Safe, complete solution with configurable small controller PNOZmulti 2

Individual solution for your safety gate

Graphic showing a safety gate with the safety locking device PSENmlock mini
  • Safety locking device PSENmlock mini for personnel protection
  • Simple operation with the pushbutton unit PITgatebox, available with integrated access permission system as an option
  • Comprehensive diagnostic and status information with Safety Device Diagnostics (SDD)
  • Combination with configurable safe small controller PNOZmulti 2

Our product range: Safety locking devices PSENmlock mini

Safety locking devices PSENmlock mini

Ideal for use for safe guard locking on space-critical applications, the safety locking device PSENmlock mini.

Accessories for safety locking devices PSENmlock mini

You’ll also find suitable accessories such as installation kits or protective caps for the safety locking devices PSENmlock mini.
Coiled yellow cable

Connection technology

You’ll find a wide selection of adapters and cables for the safety locking device PSENmlock mini here.

Connection technology
Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: info@pilz.de

Technical Support

Telephone: +49 711 3409 444
E-Mail: support@pilz.com

Americas

  • Brazil: + 55 11 4942-7032
  • United States (toll-free): +1 877-PILZUSA (745-9872)
  • Canada: +1 888-315-PILZ (315-7459)
  • Mexico: +52 55 5572 1300

Europe

  • Sweden: +46 300 13990 / +45 74436332
  • France (toll-free): +33 3 88104000
  • Netherlands: +31 347 320477
  • Turkey: +90 216 577 55 52
  • United Kingdom: +44 1536 460866
  • Ireland: +353 21 4804983
  • Belgium: +32 9 321 75 70
  • Switzerland: +41 62 889 79 32
  • Austria: +43 1 7986263-444
  • Finland: +358 10 3224030 / +45 74436332
  • Denmark: +45 74436332
  • Spain: +34 938497433
  • Italy: +39 0362 1826711
  • Germany: +49 711 3409 444
  • Russia: +7 495 6654993
  • Portugal: +351 229 407 594

Asia Pacific

  • Taiwan: +886 70 1015 0068 (當地網路電話)
  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
  • South Korea: +82 31 778 3390
  • New Zealand: +64 9 6345350
  • China: +86 400-088-3566
  • Singapore: +65 6829 2920
  • Japan: +81 45 471 2281
  • Thailand: +66 210 54613
Open contact form
Telephone:+49 711 3409-0
Mail: info@pilz.de

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field