Safety gate system PSENsgate / PSENmgate

Dual function – Space saving and versatile.

The integrated system for safety gate monitoring

Product picture, safety gate system PSENsgate / PSENmgate

The safety gate system PSENsgate / PSENmgate offers two functions integrated within one system: Safe guard locking combined with the appropriate control elements. And that’s in just one product!

Benefit from the high flexibility of the safety gate system! Various control elements are possible, such as pushbuttons, key switches and illuminated pushbuttons as well as E-STOP and escape release. Suitable handles are also available. A versatile solution for your safety gates!

The new safety gate system PSENmgate – Small and versatile.

The integrated system for safety gate monitoring is already proven in use with PSENsgate. The new, optimised generation PSENmgate now offers even more benefits. Because PSENmgate combines the proven safety locking device PSENmlock with the control elements of the pushbutton unit PITgatebox in just one product! In comparison with its predecessor PSENsgate, PSENmgate is 43 % smaller, thus saving important space on your machine.

Please note that the product PSENsgate will be discontinued in June 2026. If you have any questions about the changeover, please feel free to contact us.

Product picture, safety gate system

Fast, simple installation – Your benefits

  • Saves time: One integrated system for safety gate guarding simplifies installation and commissioning
  • Saves space: Compact design of just 40x65x238 mm
  • Greater flexibility: Wide range of configuration options (e.g. pushbuttons, key switches, illuminated pushbuttons, E-STOP, escape release, handle)
  • Energy-efficient system for reduced power consumption
An image of two products on a white background

Features of the safety gate system PSENmgate

Product picture of safety gate system PSENmgate
  • Safety gate monitoring, safe guard locking and control elements in one system: One housing, one plug-in connector
  • Ideal for all types of safety gate, including with series connection: Personnel protection up to PL e, Cat. 4 (EN ISO 13849-1)
  • Highest level of manipulation protection guarantees a seamless production process
  • User-friendly diagnostics with 4 LEDs and diagnostic output
  • Robust, safe system: Holding force of up to 7500 N and monitoring of bolt breakage
  • Protection class: IP 65

Safety gate guarding with PSENmgate

The safety gate system PSENmgate can be used anywhere that you need safe guard locking with control elements. PSENmgate is flexible to use on accessible safety gates, as well as covers and flaps. For example, the safety gate system PSENmgate enables safe guard locking of accessible safety gates on a robot cell. Several safety gates can also be connected quickly and simply in series – with minimal wiring.

Safety gate monitoring with PSENsgate, application photo

Our product range: Safety gate systems PSENsgate / PSENmgate

PSENmgate – Safety gate system

Space-saving and versatile – The integrated system for safety gate guarding combines the proven safety locking device PSENmlock with the control elements of the pushbutton unit PITgatebox in just one product!

Safety gate system PSENsgate

Greater productivity and high potential savings: use just one turnkey system and all your safety functions and control elements are integrated. Optimise time and costs during configuration, design, documentation, purchasing and installation with PSENsgate!

Accessories PSENsgate

Perfectly matched to the safety gate system PSENsgate: Accessories for safety gate monitoring.
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: info@pilz.de

Technical Support

Telephone: +49 711 3409 444
E-Mail: support@pilz.com

Americas

  • Mexico: +52 55 5572 1300
  • United States (toll-free): +1 877-PILZUSA (745-9872)
  • Canada: +1 888-315-PILZ (315-7459)
  • Brazil: + 55 11 4942-7032

Europe

  • Netherlands: +31 347 320477
  • Finland: +358 10 3224030 / +45 74436332
  • United Kingdom: +44 1536 460866
  • Austria: +43 1 7986263-444
  • France (toll-free): +33 3 88104000
  • Sweden: +46 300 13990 / +45 74436332
  • Germany: +49 711 3409 444
  • Russia: +7 495 6654993
  • Belgium: +32 9 321 75 70
  • Ireland: +353 21 4804983
  • Spain: +34 938497433
  • Italy: +39 0362 1826711
  • Turkey: +90 216 577 55 52
  • Denmark: +45 74436332
  • Portugal: +351 229 407 594
  • Switzerland: +41 62 889 79 32

Asia Pacific

  • Singapore: +65 6829 2920
  • South Korea: +82 31 778 3390
  • Taiwan: +886 2 25700068
  • China: +86 400-088-3566
  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
  • Japan: +81 45 471 2281
  • New Zealand: +64 9 6345350
  • Thailand: +66 210 54613