myPNOZ – the new, modular safety relay

The new modular safety relay myPNOZ is produced individually according to your requirements in batch size 1. An easy-to-use device that’s flexible in application and boasts clever features, it ensures reliable monitoring of your safety functions.

Create your safety

  • Individual
  • Tailor-made
  • Easy

Start myPNOZ Creator

More about myPNOZ Creator

 

Modular safety relay myPNOZ

myPNOZ – a quick overview

Three steps to your modular safety relay

myPNOZ ‘You create’ icon

You create

With the user-friendly myPNOZ Creator, you simply create your individual myPNOZ. You choose the required safety functions, and myPNOZ Creator puts the ideal hardware together. You can check your configuration with the simulation function. If everything fits, your myPNOZ is ordered with just a few quick clicks.

  • Individual
myPNOZ ‘We build’ icon

We build

Each myPNOZ is tailor-made and pre-assembled by us in batch size 1 according to your individual configuration. We also set the parameters to suit your specifications, e.g. regarding the start type or time delay. Your modular relay will be sent to you following a system test.

  • Tailor-made
myPNOZ ‘You install’ icon

You install

myPNOZ is quick and easy to install. You’ll receive your ready-to-use myPNOZ ready to plug and play’. No software is required for commissioning. And the time and effort required for wiring has also been significantly reduced.

  • Easy

Why is myPNOZ more than just a safety relay?

Find out now about our new, modular safety relay myPNOZ, winner of the German Innovation Awards 2021! myPNOZ convinced the jury with its special level of innovation and was declared the 2021 winner in the "Electronic Technologies" category!

We'll explain in detail the unique, digital order process with the myPNOZ Creator, the tailored installation of your individually assembled safety relay in production, and the fast, simple commissioning (plug and play).

Of course, our experts will also show you the many clever features of our modular safety relay. Because myPNOZ is definitely "your safety relay"!

The product features

Tailor-made safety and clever product features are convincing features of the modular safety relay. It consists of a head module and a maximum of eight expansion modules and ensures safe monitoring of 2 to 16 input functions such as emergency stop, safety gates, safety light curtains, two-hand IIIA/C controls and enabling switches.

  • Higher-level safety function and power supply via head module
  • Four input modules, four output modules and four input / output modules available
  • Monitoring of machine parts in independent safety zones
  • Modules connected via BUS connector
  • Two safety inputs per input module, AND / OR-linked as an option
  • Output modules with relay or semiconductor outputs with / without time delay
  • Module expansion and replacement when installed
  • Diagnostics via LED display

Five reasons for using myPNOZ

‘Cut costs’ icon

You cut costs
 – pay for what you need

From the multitude of available modules, you choose - or myPNOZ Creator selects - only those modules with the functions you actually need. If your requirements change, myPNOZ can be modified and expanded at any time – giving you maximum flexibility.

‘Save time’ icon

You save time
 – quick and easy commissioning

You will receive your myPNOZ from us pre-assembled, set-up and tested. Ready for ‘plug and play’ commissioning; no additional software and no complicated wiring.

‘Increase availability’ icon

You increase your plant’s availability
 – switch off where it matters

myPNOZ allows you to monitor plant sections independently of one another in separate safety zones. OR-links between input functions can also be implemented as an option.

‘Fault prevention’ icon

You prevent faults
 – zero programming knowledge required

You define the required safety functions in myPNOZ Creator. myPNOZ Creator automatically selects the ideal hardware and the corresponding sequence of the modules.

‘Space-saving’ icon

You save space
 – fewer modules and a narrow design width

Each input module monitors two safe input functions, which means you need fewer modules. What’s more, the narrow widths of 12.5 mm or 17.5 mm on myPNOZ are a convincing feature.

myPNOZ flyer

That's why you should invest now in myPNOZ!

The modular safety relays myPNOZ enable tailor-made safety solutions: easy, flexible, cost-efficient. The key benefits of the product and the innovative online tool myPNOZ Creator are summarised for you here.

Download flyer!

How to use the modular safety relay myPNOZ

Whether you want to protect a small application with just two safe input functions or larger applications with up to 16 input functions.
The modular relay myPNOZ covers a wide range of applications and can be used on almost any automated plant.

Its easy handling and modular design mean the modular relay is flexible to adapt and expand at all times.
Find out more about myPNOZ’s features and possible uses in our application video.

Create your myPNOZ now!

Further information

Person at myPNOZ Creator

More information about myPNOZ Creator

Find out more about myPNOZ Creator and the innovative order process.

Find out more!

 

myPNOZ expansion modules

To the myPNOZ modules

Find out more about the properties of the modules for the modular safety relay myPNOZ.

More information!

myPNOZ flyer

Download myPNOZ flyer!

We’ve summed up everything you need to know about the modular safety relay myPNOZ in our flyer.

Download flyer!

Contact us without obligation

Do you have any more questions about myPNOZ?

We’re available to answer any questions you might have about the modular safety relay myPNOZ.

Contact us now!

Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: pilz.gmbh@pilz.de

Technical Support

Telephone: +49 711 3409 444
E-Mail: support@pilz.com

Americas

  • Mexico: +52 55 5572 1300
  • United States (toll-free): +1 877-PILZUSA (745-9872)
  • Canada: +1 888-315-PILZ (315-7459)
  • Brazil: + 55 11 4942-7032

Europe

  • Netherlands: +31 347 320477
  • Belgium: +32 9 321 75 70
  • Finland: +358 10 3224030 / +45 74436332
  • Italy: +39 0362 1826711
  • Sweden: +46 300 13990 / +45 74436332
  • Portugal: +351 229 407 594
  • Ireland: +353 21 4804983
  • Switzerland: +41 62 889 79 32
  • Turkey: +90 216 5775552
  • France (toll-free): +33 3 88104000
  • Spain: +34 938497433
  • Russia: +7 495 6654993
  • United Kingdom: +44 1536 462203
  • Austria: +43 1 7986263-444
  • Denmark: +45 74436332
  • Germany: +49 711 3409 444

Asia Pacific

  • New Zealand: +64 9 6345350
  • Taiwan: +886 2 25700068
  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
  • China: +86 400-088-3566
  • Thailand: +66 210 54613
  • South Korea: +82 31 778 3390
  • Singapore: +65 6829 2920
  • Japan: +81 45 471 2281